LT1633

PRODUCTION

45MHz, 45V/µs, Quad Rail-to-Rail Input and Output Precision Op Amps

Viewing:

Overview

  • Gain-Bandwidth Product: 45MHz
  • Slew Rate: 45V/µs
  • Low Supply Current per Amplifier: 4.3mA
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Input Offset Voltage, Rail-to-Rail: 1350µV Max
  • Input Offset Current: 440nA Max
  • Input Bias Current: 2.2µA Max
  • Open-Loop Gain: 800V/mV Min
  • Low Input Noise Voltage: 12nV/√Hz Typ
  • Low Distortion: –92dBc at 100kHz
  • Wide Supply Range: 2.7V to ±15V
  • Large Output Drive Current: 35mA Min
  • Dual in 8-Pin PDIP and SO Packages

The LT1632/LT1633 have excellent DC precision over the full range of operation. Input offset voltage is typically less than 400µV and the minimum open-loop gain of 0.8 million into a 10k load virtually eliminates all gain error. Common mode rejection is typically 83dB over the full rail-to-rail input range when on a single 5V supply for excellent noninverting performance.

The LT1632/LT1633 maintain their performance for supplies from 2.7V to 36V and are specified at 3V, 5V and ±15V supplies. The inputs can be driven beyond the supplies without damage or phase reversal of the output. The output delivers load currents in excess of 35mA.

The LT1632 is available in 8-pin PDIP and SO packages with the standard dual op amp pinout. The LT1633 features the standard quad op amp configuration and is available in a 14-pin plastic SO package. These devices can be used as plug-in replacements for many standard op amps to improve input/output range and performance.

Applications

  • Active Filters
  • Rail-to-Rail Buffer Amplifiers
  • Driving A/D Converters
  • Low Voltage Signal Processing
  • Battery-Powered Systems

LT1633
45MHz, 45V/µs, Quad Rail-to-Rail Input and Output Precision Op Amps
Single Supply, 40dB Gain, 550kHz Instrumentation Amplifier Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
LTspice


Models for the following parts are available in LTspice:

  • LT1633
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1633 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed