LT1630

PRODUCTION

30MHz, 10V/μs, Dual Rail-to-Rail Input and Output Precision Op Amps

Viewing:

Overview

  • Gain-Bandwidth Product: 30MHz
  • Slew Rate: 10V/μs
  • Low Supply Current per Amplifier: 3.5mA
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Input Offset Voltage, Rail-to-Rail: 525μV Max
  • Input Offset Current: 150nA Max
  • Input Bias Current: 1000nA Max
  • Open-Loop Gain: 1000V/mV Min
  • Low Input Noise Voltage: 6nV/√Hz Typ
  • Low Distortion: –91dBc at 100kHz
  • Wide Supply Range: 2.7V to ±15V
  • Large Output Drive Current: 35mA Min
  • Dual in 8-Pin PDIP and SO Packages
  • Quad in Narrow 14-Pin SO Package

The LT1630/LT1631 are dual/quad, rail-to-rail input and output op amps with a 30MHz gain-bandwidth product and a 10V/μs slew rate.

The LT1630/LT1631 have excellent DC precision over the full range of operation. Input offset voltage is typically less than 150μV and the minimum open-loop gain of one million into a 10k load virtually eliminates all gain error. To maximize common mode rejection, the LT1630/LT1631 employ a patented trim technique for both input stages, one at the negative supply and the other at the positive supply, that gives a typical CMRR of 106dB over the full input range.

The LT1630/LT1631 maintain their performance for supplies from 2.7V to 36V and are specified at 3V, 5V and ±15V supplies. The inputs can be driven beyond the supplies without damage or phase reversal of the output. The output delivers load currents in excess of 35mA.

The LT1630 is available in 8-pin PDIP and SO packages with the standard dual op amp pinout. The LT1631 features the standard quad op amp configuration and is available in a 14-pin plastic SO package. These devices can be used as plug-in replacements for many standard op amps to improve input/output range and performance.

Applications

  • Active Filters
  • Rail-to-Rail Buffer Amplifiers
  • Driving A/D Converters
  • Low Voltage Signal Processing
  • Battery-Powered Systems

LT1630
30MHz, 10V/μs, Dual Rail-to-Rail Input and Output Precision Op Amps
Single Supply, 400kHz, 4th Order Butterworth Filter Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
LTspice


Models for the following parts are available in LTspice:

  • LT1630
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed