LT1359

PRODUCTION

Quad 25MHz, 600V/µs Op Amps

Viewing:

Overview

  • 25MHz Gain-Bandwidth
  • 600V/µs Slew Rate
  • 2.5mA Maximum Supply Current per Amplifier
  • Unity Gain Stable
  • C-Load Op Amp Drives All Capacitive Loads
  • 8nV/√Hz Input Noise Voltage
  • 600µV Maximum Input Offset Voltage
  • 500nA Maximum Input Bias Current
  • 120nA Maximum Input Offset Current
  • 20V/mV Minimum DC Gain, RL =1k
  • 115ns Settling Time to 0.1%, 10V Step
  • 220ns Settling Time to 0.01%, 10V Step
  • ±12.5V Minimum Output Swing into 500Ω
  • ±3V Minimum Output Swing into 150Ω
  • Specified at ±2.5V, ±5V, and ±15V
  • LT1358 is Available in 8-Pin PDIP and SO Packages
  • LT1359 is Available in 14-Pin PDIP, 14-Pin and 16-Pin SO Packages

The LT1358/LT1359 are dual and quad low power high speed operational amplifiers with outstanding AC and DC performance. The amplifiers feature much lower supply current and higher slew rate than devices with comparable bandwidth. The circuit topology is a voltage feedback amplifier with matched high impedance inputs and the slewing performance of a current feedback amplifier. The high slew rate and single stage design provide excellent settling characteristics which make the circuit an ideal choice for data acquisition systems. Each output drives a 500Ω load to ±12.5V with ±15V supplies and a 150Ω load to ±3V on ±5V supplies. The amplifiers are stable with any capacitive load making them useful in buffer applications.

The LT1358/LT1359 are members of a family of fast, high performance amplifiers using this unique topology and employing advanced bipolar complementary processing. For a single amplifier version of the LT1358/LT1359 see the LT1357 data sheet. For higher bandwidth devices with higher supply currents see the LT1360 through LT1365 data sheets. For lower supply current amplifiers see the LT1354 and LT1355/LT1356 data sheets. Singles, duals, and quads of each amplifier are available.

Applications

  • Wideband Amplifiers
  • Buffers
  • Active Filters
  • Data Acquisition Systems
  • Photodiode Amplifiers

LT1359
Quad 25MHz, 600V/µs Op Amps
DAC I-to-V Converter AV = –1 Large-Signal Response Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1359
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed