HMC850

RECOMMENDED FOR NEW DESIGNS

28 Gbps 1:2 Fanout Buffer with Programmable Output Voltage

Viewing:

Overview

  • Inputs Terminated Internally to 50 Ohms
  • Differential Inputs are DC Coupled
  • Propagation Delay: 75 ps
  • Fast Rise and Fall Times: 16/15 ps
  • Programmable Differential Output Voltage Swing: 600 - 1100 mV
  • Power Dissipation: 315 mW
  • 16 Lead Ceramic 3×3mm SMT Package: 9mm2

The HMC850LC3 is a 1:2 Fanout Buffer designed to support data transmission rates up to 28 Gbps, and clock frequencies as high as 20 GHz. All differential inputs and outputs are DC coupled and terminated on chip with 50 Ω resistors to the positive supply, ground. The outputs may be used in either single-ended or differential modes, and should be AC or DC coupled into 50 Ω resistors connected to ground.

The HMC850LC3 also features an output level control pin, VR which allows for loss compensation or for signal level optimization. The HMC850LC3 operates from a single -3.3V DC supply and is available in a ceramic RoHS compliant 3×3 mm SMT package.

APPLICATIONS

  • RF ATE Applications
  • Broadband Test & Measurement
  • Serial Data Transmission up to 28 Gbps
  • Clock Buffering up to 20 GHz

HMC850
28 Gbps 1:2 Fanout Buffer with Programmable Output Voltage
HMC850 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
IBIS Model 1


Evaluation Kits

EVAL-HMC850LC3
HMC850LC3 Evaluation Board

Latest Discussions

Recently Viewed