Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC774ALC3B

PRODUCTION

7 GHz to 34 GHz, MMIC, Double Balanced Mixer

Viewing:

Overview

  • Passive: no dc bias required
  • Input IP3: 20 dBm typical, downconverter
  • LO to RF isolation: 30 dB typical
  • Wide IF bandwidth: DC to 8 GHz
  • 12-terminal, ceramic, 3 mm × 3 mm, leadless chip carrier

The HMC774ALC3B is a general-purpose, double balanced mixer in a leadless, RoHS compliant, surface-mount package that can be used as an upconverter or downconverter between 7 GHz and 34 GHz. This mixer requires no external components or matching circuitry. The HMC774ALC3B provides excellent LO to RF and LO to IF isolation due to optimized balun structures.

The mixer operates best with a LO drive level of 15 dBm (typical). The HMC774ALC3B eliminates the need for wire bonding, allowing use of surface-mount manufacturing techniques.

APPLICATIONS

  • Point to point radios
  • Point to multipoint radios and very small aperture terminals (VSATs)
  • Test equipment and sensors
  • Military end-use

HMC774ALC3B
7 GHz to 34 GHz, MMIC, Double Balanced Mixer
HMC774ALC3B Functional Block Diagram HMC774ALC3B Pin Configuration
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC774ALC3B
HMC774ALC3B Evaluation Board
EV1HMC774ALC3BANGLE-web EV1HMC774ALC3BBOTTOM-web EV1HMC774ALC3BTOP-web

Latest Discussions

Recently Viewed