HMC759

LAST TIME BUY

0.25dB LSB 7-Bit Digital Attenuator SMT, 10 - 300 MHz

Viewing:

Overview

  • 0.25 dB LSB Steps to 31.75 dB
  • Power-Up State Selection
  • High Input IP3: +40 dBm
  • TTL/CMOS Compatible, Serial Control
  • Excellent State & Step Accuracy ±0.25 dB
  • Single +5V Supply
  • 16 Lead 3×3mm SMT Package: 9mm2

The HMC759LP3E is a 7-bit BiCMOS Digital Attenuator in a low cost leadless SMT package. This versatile digital attenuator incorporates off-chip AC ground capacitors for near DC operation, making it suitable for a wide variety of RF and IF applications. The control interface is CMOS/TTL compatible and accepts a three wire serial input. The HMC759LP3E features user selectable power up states and a serial output port for cascading other Hittite serial controlled components. The HMC759LP3E is housed in a RoHS compliant 3×3 mm QFN leadless package, and occupies only 9 mm2.

APPLICATIONS

  • Cellular/3G Infrastructure
  • WiBro/WiMAX/4G
  • Microwave Radio & VSAT
  • Test Equipment and Sensors
  • IF & RF Applications

HMC759
0.25dB LSB 7-Bit Digital Attenuator SMT, 10 - 300 MHz
HMC759 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC759LP3E
HMC759LP3E Evaluation Board

Latest Discussions

Recently Viewed