HMC729

RECOMMENDED FOR NEW DESIGNS

26 GHz, T Flip-Flop w/Reset

Viewing:

Overview

  • Supports Clock Frequencies up to 26 GHz
  • Differential & Singe-Ended Operation
  • Fast Rise and Fall Times: 18/17 ps
  • Low Power Consumption: 270 mW typ.
  • Propagation Delay: 95 ps
  • Single Supply: -3.3V
  • 16 Lead Ceramic 3×3mm SMT Package: 9mm2
HMC729
26 GHz, T Flip-Flop w/Reset
HMC729 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC729LC3C
HMC729LC3C Evaluation Board

Latest Discussions

Recently Viewed