Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC712A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Voltage-Variable Attenuator, 5 - 26.5 GHz

Viewing:

Overview

  • Wide Bandwidth: 5 - 26.5 GHz
  • Excellent Linearity: +28 dBm Input P1dB
  • Wide Attenuation Range: 28 dB
  • Absorptive Topology
  • Singe or Dual Control Operation
  • 16 Lead 3x3mm SMT Package: 9mm²

The HMC712ALP3CE is an absorptive Voltage Variable Attenuator (VVA) which operates from 5 - 26.5 GHz and is ideal in designs where an analog DC control signal must be used to control RF signal levels over a 28 dB amplitude range. It features two shunt-type attenuators which are controlled by two analog voltages, Vctrl1 and Vctrl2. Optimum linearity performance of the attenuator is achieved by first varying Vctrl1 of the 1st attenuation stage from -5V to 0V with Vctrl2 fixed at -5V. The control voltage of the 2nd attenuation stage, Vctrl2, should then be varied from -5V to 0V, with Vctrl1 fixed at 0V. The HMC712ALP3CE is housed in a RoHS compliant 3x3 mm QFN leadless package.

Furthermore, if the Vctrl1 and Vctrl2 pins are connected together it is possible to achieve the full analog attenuation range with only a small degradation in input IP3 performance. Applications include AGC circuits and temperature compensation of multiple gain stages in microwave point-to-point and VSAT radios.

Applications

  • Point-to-Point Radio
  • VSAT Radio
  • Test Instrumentation
  • Microwave Sensors
  • Military, ECM & Radar

HMC712A

GaAs MMIC Voltage-Variable Attenuator, 5 - 26.5 GHz

hmc712A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC712A
HMC712A Evaluation Board

Latest Discussions

Recently Viewed