Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC412B

RECOMMENDED FOR NEW DESIGNS

Double-Balanced Mixer 8 - 16 GHz

Viewing:

Overview

  • Conversion Loss: 8 dB
  • Noise Figure: 8 dB
  • LO to RF Isolation: 44 dB
  • LO to IF Isolation: 38
  • RF to IF Isolation: 29 dB
  • Input Third-Order Intercept: 19 dB
  • Input Power for 1 dB Compression: 10 dB
  • No External Components
  • MSOP8GE SMT Package

The HMC412BMS8GE is a passive double-balanced mixer that operates from 8 to 16 GHz. The HMC412BMS8GE operates with LO drive levels between 9 to 15 dBm and provides 8 dB of conversion loss across the entire specified frequency band. This mixer requires no external components or bias.

Applications

  • Long Haul Radio Platforms
  • Microwave Radio
  • VSAT

HMC412B
Double-Balanced Mixer 8 - 16 GHz
HMC412B Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC412B
HMC412B Evaluation Board

Latest Discussions

Recently Viewed