HMC291S

4 dB LSB Silicon 2-Bit Positive Control Digital Attenuator, 0.7 - 4.0 GHz

Viewing:

Overview

  • RoHS compliant product
  • 4 dB LSB steps to 12 dB
  • Single positive control per bit, 0/+3V or +5V
  • Typical step error : ±0.3 dB
  • Miniature SOT 26 package: 9 mm2

The HMC291SE is a general purpose broadband 2-bit positive control silicon IC digital attenuator in 6 lead SOT26 surface mount plastic package. The insertion loss is typically in between 0.4 dB - 1 dB through operating frequency range. The attenuator bit values are 4 (LSB) and 8 dB for a total attenuation of 12 dB. State error is excellent at ± 0.4 dB typical with an IIP3 of up to 57 dBm. Two bit control voltage inputs, toggled between 0V and +3V or +5V, are used to select each attenuation state at less than 25 µA each. A single VDD supply voltage of +3V to +5V applied through an external 4.7K Ohm resistor is required.

Applications

  • Cellular
  • PCS, ISM, MMDS
  • WLL handset & base station

HMC291S

4 dB LSB Silicon 2-Bit Positive Control Digital Attenuator, 0.7 - 4.0 GHz

hmc291s_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC291S
HMC291S Evaluation Board

Latest Discussions

No discussions on HMC291S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed