HMC221B

PRODUCTION

GaAs, MMIC, SPDT Switch, 10 kHz to 3 GHz

Viewing:

Overview

  • Low insertion loss: 0.4 dB typical
  • Input third-order intercept (IP3): 55 dBm typical
  • Positive control: 0 V/3 V
  • Ultrasmall package: SOT-23

The HMC221B is a single-pole, double-throw (SPDT) switch specified from 10 kHz to 3 GHz in a 6-lead SOT-23 plastic package. This switch offers a very low insertion loss of less than 0.8 dB up to 3 GHz and is well suited for receiver and filter switching applications that require low insertion loss and a small size.

The RF1 and RF2 pins are reflective shorts when in an off state, and the two control voltages (the A and B pins) require a minimal dc bias current. Note that the HMC197B exhibits a similar performance in an alternate pinout.

Applications

  • Industrial, scientific and medical (ISM)
  • PCMCIA wireless cards
  • Cellular applications

HMC221B
GaAs, MMIC, SPDT Switch, 10 kHz to 3 GHz
HMC221B Functional Block Diagram HMC221B Pin Configuration
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
EVAL-HMC221B
HMC221B Evaluation Board

Latest Discussions

Recently Viewed