HMC-C006

InGaP HBT Divide-By-4 Module, 0.5 - 18 GHz

Viewing:

Overview

  • Ultra Low SSB Phase Noise: -150 dBc/Hz
  • Very Wide Bandwidth
  • Output Power: -4 dBm
  • Single DC Supply: +5V
  • Hermetically Sealed Module
  • Field Replaceable SMA connectors
  • -55 to +85°C Operating Temperature

The HMC-C006 is a low noise Divide-by-4 Static Divider utilizing InGaP GaAs HBT technology packaged in a miniature, hermetic module with replacable SMA connectors. This device operates from 0.5 to 18 GHz input frequency from a single +5V DC supply. The low additive SSB phase noise of -150 dBc/Hz at 100 kHz offset helps the user maintain excellent system noise performance.

APPLICATIONS

  • Point-to-Point / Multi-Point Radios 
  • VSAT Radios 
  • Fiber Optic 
  • Test Equipment
  • Military & Space

HMC-C006
InGaP HBT Divide-By-4 Module, 0.5 - 18 GHz
HMC-C006 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Data Sheet
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
No discussions on HMC-C006 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed