EVAL-CFTL-6V-PWRZ
Overview
Product Details
The EVAL-CFTL-6V-PWRZ is a power supply module that provides a 6V DC output voltage at a maximum current of 3A. The AC input range is 100V to 240V at 50Hz or 60Hz. Input current is 0.6A maximum.The output voltage is provided on a standard 2.1mm x 5.5mm male DC power plug designed to fit a barrel jack. The AC cable is also provided along with a set of four international power plug adapters.