ADXRS646

PRODUCTION

High Stability, Low Noise Vibration Rejecting Yaw Rate Gyroscope

Viewing:

Overview

  • Complete rate gyroscope on a single chip
  • Z-axis (yaw rate) response
  • 12°/hour bias stability
  • 0.01°/√second angle random walk
  • High vibration rejection over wide frequency
  • Measurement range extendable to a maximum of ±450°/sec
  • 10,000 g powered shock survivability
  • Ratiometric to referenced supply
  • 6 V single-supply operation
  • See data sheet for additional features
ADXRS646-EP supports defense and aerospace applications (AQEC standard)
  • Download ADXRS646-EP data sheet (pdf)
  • Temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/14618 DSCC Drawing Number

The ADXRS646 is a high performance angular rate sensor (gyroscope) that offers excellent vibration immunity. Bias stability is a widely-recognized figure of merit for high performance gyroscopes, but in real-world applications, vibration sensitivity is often a more significant performance limitation and should be considered in gyroscope selection. The ADXRS646 offers superior vibration immunity and acceleration rejection as well as a low bias drift of 12°/hr (typical), enabling it to offer rate sensing in harsh environments where shock and vibration are present.

The ADXRS646 is manufactured using the Analog Devices, Inc., patented high volume BiMOS surface-micromachining process. An advanced, differential, quad sensor design provides the improved acceleration and vibration rejection. The output signal, RATEOUT, is a voltage proportional to angular rate about the axis normal to the top surface of the package. The measurement range is a minimum of ±250°/sec. The output is ratiometric with respect to a provided reference supply. Other external capacitors are required for operation.

A temperature output is provided for compensation techniques. Two digital self-test inputs electromechanically excite the sensor to test proper operation of both the sensor and the signal conditioning circuits.

The ADXRS646 is available in a 7 mm × 7 mm × 3 mm CBGA chip-scale package.

APPLICATIONS

  • Industrial applications
  • Severe mechanical environments
  • Platform stabilization

ADXRS646
High Stability, Low Noise Vibration Rejecting Yaw Rate Gyroscope
ADXRS646 Functional Block Diagram ADXRS646 Pin Configuration
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
eval board
EVAL-ADXRS646

ADXRS646 Breakout Board

Product Details

The EVAL-ADXRS646Z is a simple breakout board that allows quick evaluation of the performance of the ADXRS646 angular-rate sensor (gyroscope). The ADXRS646 is a very high performance analog-output yaw-rate gyroscope featuring low bias drift of 12°/hr and excellent immunity to vibration and linear acceleration. The small size of the breakout board makes it easy to mount the gyroscope to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the gyroscope. The board comes populated with all required passives, as specified in the User Guide below.

This page contains all the information related to the EVAL-ADXRS646Z including documentation, pricing, and ordering information.

EVAL-ADXRS646
ADXRS646 Breakout Board
ADXRS646 Evaluation Board ADXRS646 Evaluation Board ADXRS646 Evaluation Board

Latest Discussions

Recently Viewed