This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7613

RECOMMENDED FOR NEW DESIGNS

Low Power HDMI to LVDS Display Bridge

Viewing:

Part Details

  • Single-input HDMI receiver with dual channel LVDS transmitter outputs
  • HDMI receiver support
    • 148.5 MHz maximum TMDS clock frequency
    • High-bandwidth Digital Content Protection (HDCP) 1.4 support with internal HDCP keys
    • Adaptive HDMI equalizer
    • 5 V detect and hot plug assert for HDMI port
    • Extended colorimetry, including sYCC601, Adobe RGB, Adobe YCC 601, xvYCC extended gamut color
  • LVDS transmitters
    • Dual channel 24-bit OpenLDI interface
    • Supports 6-bit and 8-bit nonbalanced OpenLDI or 8-bit video electronics standards association (VESA) formats
  • Audio support including high bit rate (HBR) and Direct Stream Digital (DSD)
  • S/PDIF (IEC 60958-compatible) digital audio support
  • Dedicated, flexible audio output port
  • Dolby® TrueHD DTS-HD Master Audio™
  • General
    • Internal EDID RAM
    • Integrated consumer electronics control (CEC) controller
    • Standard identification (STDI) circuit
    • Any to any, 3 × 3 color space conversion (CSC) matrix
    • 100-ball, 9 mm × 9 mm CSP_BGA package
    • Qualified for automotive applications
ADV7613
Low Power HDMI to LVDS Display Bridge
ADV7613 Functional Block Diagram ADV7613 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADV7613

ADV7613 Evaluation Board

Features and Benefits

  • HDMI input connector
  • HDMI output connector
  • LVDS output connectors

Product Details

The EVAL-ADV7613FEBZ evaluation board user guide is intended to provide application support for the EVALADV7613FEBZ.

The ADV7613 is a High-Definition Multimedia Interface (HDMI®) input to a low voltage differential signaling (LVDS) output device, developed to convert HDMI input signals to LVDS output signals, to drive a connected liquid crystal display (LCD) capable of handling LVDS type signals.

The EVAL-ADV7613FEBZ allows the user to evaluate the ADV7613 by either driving an attached LCD output or directly driving a connected TV monitor. The TV monitor and the LCD display can be driven simultaneously.

There is a field-programmable gate array (FPGA) device and a Blackfin® device on the evaluation board that allows output to a TV monitor. The Blackfin device provides the I2C communication on the EVAL-ADV7613FEBZ evaluation board.

The FPGA and the Blackfin devices come programmed on the evaluation board.

For full details, see the ADV7613 data sheet, which must be used in conjunction with this user guide when using the evaluation board.

EVAL-ADV7613
ADV7613 Evaluation Board
EVAL-AD7613FEBZ Image

Latest Discussions

Recently Viewed