ADV7392
RECOMMENDED FOR NEW DESIGNSLow Power, Chip Scale 10-Bit SD/HD Video Encoder
- Part Models
- 5
- 1ku List Price
- price unavailable
Part Details
- 3 high quality, 10-bit video DACs
16× (216 MHz) DAC oversampling for SD
8× (216 MHz) DAC oversampling for ED
4× (297 MHz) DAC oversampling for HD
37 mA maximum DAC output current
- Multiformat video output support
Composite (CVBS) and S-Video (Y-C)
Component YPrPb (SD, ED, and HD)
Component RGB (SD, ED, and HD) - See datasheet for additional features
The ADV7390 / ADV7391 / ADV7392 / ADV7393 are a family of high speed, digital-to-analog video encoders on single monolithic chips. Three 2.7 V/3.3 V, 10-bit video DACs (a single DAC for the WLCSP package) provide support for composite (CVBS), S-Video (Y-C), or component (YPrPb/RGB) analog outputs in either standard definition (SD) or high definition (HD) video formats. The single DAC WLCSP package supports CVBS (NTSC and PAL) output only in SD resolution (see Table 2).
Optimized for low power operation, occupying a minimal footprint, and requiring few external components, these encoders are ideally suited to portable and power-sensitive applications requiring TV-out functionality. Cable detection and DAC auto power-down features ensure that power consumption is kept to a minimum.
The ADV7390 / ADV7391 have an 8-bit video input port that supports SD video formats over an SDR interface and HD video formats over a DDR interface. The ADV7392 / ADV7393 have a 16-bit video input port that can be configured in a variety of ways. SD RGB input is supported.
All members of the family support embedded EAV/SAV timing codes, external video synchronization signals, and the I2 C® and communication protocol. Table 1 and Table 2 list the video standards directly supported by the ADV7390 / ADV7391 / ADV7392 / ADV7393 family.
APPLICATIONS
- Mobile handsets
- Digital still cameras
- Portable media and DVD players
- Portable game consoles
- Digital camcorders
- Set-top box (STB)
- Automotive infotainment (ADV7392 and ADV7393 only)
Documentation
Data Sheet 1
User Guide 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7392BCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
ADV7392BCPZ-3REEL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
ADV7392BCPZ-REEL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
ADV7392WBCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
ADV7392WBCPZ-REEL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 15, 2025 - 24_0009 Qualification of Alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
ADV7392BCPZ | ||
ADV7392BCPZ-3REEL | ||
ADV7392BCPZ-REEL | ||
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
ADV7392BCPZ | ||
ADV7392BCPZ-3REEL | ||
ADV7392BCPZ-REEL | ||
Dec 10, 2014 - 14_0049 Conversion of 6x6mm and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
ADV7392BCPZ | ||
ADV7392BCPZ-REEL | ||
May 13, 2024 - 24_0009 Qualification of Alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
ADV7392WBCPZ | ||
ADV7392WBCPZ-REEL | ||
Sep 10, 2014 - 14_0177 Conversion of 6x6mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
ADV7392WBCPZ | ||
ADV7392WBCPZ-REEL |
This is the most up-to-date revision of the Data Sheet.