ADV7390
RECOMMENDED FOR NEW DESIGNSLow Power, Chip Scale 10-Bit SD/HD Video Encoder
- Part Models
- 5
- 1ku List Price
- price unavailable
Part Details
- 3 high quality, 10-bit video DACs
- 16× (216 MHz) DAC oversampling for SD
- 8× (216 MHz) DAC oversampling for ED
- 4× (297 MHz) DAC oversampling for HD
- 37 mA maximum DAC output current
- Multiformat video input support
- 4:2:2 YCrCb (SD, ED, and HD)
- 4:4:4 RGB (SD)
- Multiformat video output support
- Composite (CVBS) and S-Video (Y-C)
- Component YPrPb (SD, ED, and HD)
- Component RGB (SD, ED, and HD)
- Lead frame chip scale package (LFCSP) options
- 32-lead, 5 mm × 5 mm LFCSP
- 40-lead, 6 mm × 6 mm LFCSP
- Wafer level chip scale package (WLCSP) option
- 30-ball, 5 × 6 WLCSP with single DAC output
- Advanced power management
- Patented content-dependent low power DAC operation
- Automatic cable detection and DAC power-down
- Individual DAC on/off control
- Sleep mode with minimal power consumption
- 74.25 MHz 8-/10-/16-bit high definition input support
- Compliant with SMPTE 274M (1080i), 296M (720p),
and 240M (1035i)
- Compliant with SMPTE 274M (1080i), 296M (720p),
- EIA/CEA-861B compliance support
- NTSC M, PAL B/D/G/H/I/M/N, PAL 60 support
- NTSC and PAL square pixel operation (24.54 MHz/29.5 MHz)
- Macrovision Rev 7.1.L1 (SD) and Rev 1.2 (ED) compliant
- Copy generation management system (CGMS)
- Closed captioning and wide screen signaling (WSS)
- Integrated subcarrier locking to external video source
- Complete on-chip video timing generator
- On-chip test pattern generation
- Programmable features
- Luma and chroma filter responses
- Vertical blanking interval (VBI)
- Subcarrier frequency (fSC) and phase
- Luma delay
- High definition (HD) programmable features
- (720p/1080i/1035i)
- 4× oversampling (297 MHz)
- Internal test pattern generator
- Color and black bar, hatch, flat field/frame
- Fully programmable YCrCb to RGB matrix
- Gamma correction
- Programmable adaptive filter control
- Programmable sharpness filter control
- CGMS (720p/1080i) and CGMS Type B (720p/1080i)
- Dual data rate (DDR) input support
- Enhanced definition (ED) programmable features
- (525p/625p)
- 8× oversampling (216 MHz output)
- Internal test pattern generator
- Black bar, hatch, flat field/frame
- Individual Y and PrPb output delay
- Gamma correction
- Programmable adaptive filter control
- Fully programmable YCrCb to RGB matrix
- Undershoot limiter
- Macrovision Rev 1.2 (525p/625p) (ADV7390/ADV7392 only)
- CGMS (525p/625p) and CGMS Type B (525p)
- Dual data rate (DDR) input support
- Standard definition (SD) programmable features
- 16× oversampling (216 MHz)
- Internal test pattern generator
- Color and black bar
- Controlled edge rates for start and end of active video
- Individual Y and PrPb output delay
- Undershoot limiter
- Gamma correction
- Digital noise reduction (DNR)
- Multiple chroma and luma filters
- Luma-SSAF filter with programmable gain/attenuation
- PrPb SSAF
- Separate pedestal control on component and
- composite/S-Video output
- VCR FF/RW sync mode
- Macrovision Rev 7.1.L1 (ADV7390/ADV7392 only)
- Copy generation management system (CGMS)
- Wide screen signaling (WSS)
- Closed captioning
- Serial MPU interface with I2C compatibility
- 2.7 V or 3.3 V analog operation
- 1.8 V digital operation
- 1.8 V or 3.3 V I/O operation
- Temperature range: −40°C to +85°C
- W Grade automotive range: −40°C to +105°C
- Qualified for automotive applications
The ADV7390 / ADV7391 / ADV7392 / ADV7393 are a family of high speed, digital-to-analog video encoders on single monolithic chips. Three 2.7 V/3.3 V 10-bit video digital-to-analog converters (DACs) provide support for composite (CVBS), S-Video (Y-C), or component (YPrPb/RGB) analog outputs in either standard definition (SD) or high definition (HD) video formats.
Optimized for low power operation, occupying a minimal footprint and requiring few external components, these encoders are ideally suited to portable and power sensitive applications requiring TV-out functionality. Cable detection and DAC automatic power-down features ensure that power consumption is kept to a minimum.
The ADV7390 / ADV7391 have an 8-bit video input port that supports SD video formats over a software defined radio (SDR) interface and HD video formats over a double data rate (DDR) interface.
The ADV7392 / ADV7393 have a 16-bit video input port that can be configured in a variety of ways. SD RGB input is supported. All members of the family support embedded EAV/SAV timing codes, external video synchronization signals, and the I2C communication protocol.
APPLICATIONS
- Mobile handsets
- Digital still cameras
- Portable media and DVD players
- Portable game consoles
- Digital camcorders
- Set-top box (STB)
- Automotive infotainment (ADV7392 and ADV7393 only)
Documentation
Data Sheet 1
User Guide 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7390BCBZ-A-RL | 30-Ball WLCSP (3mm x 2.5mm) | ||
ADV7390BCPZ | 32-Lead LFCSP (5mm x 5mm) | ||
ADV7390BCPZ-REEL | 32-Lead LFCSP (5mm x 5mm) | ||
ADV7390WBCPZ | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
ADV7390WBCPZ-RL | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 15, 2025 - 24_0009 Qualification of Alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
ADV7390BCBZ-A-RL | ||
ADV7390BCPZ | ||
ADV7390BCPZ-REEL | ||
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
ADV7390BCPZ | ||
ADV7390BCPZ-REEL | ||
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
ADV7390BCPZ | ||
ADV7390BCPZ-REEL | ||
May 13, 2024 - 24_0009 Qualification of Alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
ADV7390WBCPZ | ||
ADV7390WBCPZ-RL | ||
Dec 9, 2024 - 24_0079 Discontinuance of Select 200mm (8 inch) Products Bumped at Amkor Technology Korea (ATK5) |
||
ADV7390BCBZ-A-RL |
This is the most up-to-date revision of the Data Sheet.