ADV7177

Obsolete

Digital CCIR-601 to PAL/NTSC Video Encoder with 3x9-Bit DACs

Viewing:

Part Details

  • ITU-R BT601/656 YCrCb to PAL/NTSC video encoder
  • High quality, 9-bit video DACs
  • Integral nonlinearity <1 LSB at 9 bits
  • NTSC-M, PAL-M/N, PAL-B/D/G/H/I
  • Single 27 MHz crystal/clock required (±2 oversampling)
  • 75 dB video SNR
  • 32-bit direct digital synthesizer for color subcarrier
  • Multistandard video output support:
    Composite (CVBS)
    Component S-video (Y/C)
    Component YUV or RGB
  • Video input data port supports:
    CCIR-656 4:2:2 8-bit parallel input format
    4:2:2 16-bit parallel input format
  • Full video output drive or low signal drive capability
    34.7 mA max into 37.5 Ω (doubly terminated 75 R)
    5 mA min with external buffers
  • Programmable simultaneous composite and S-VHS (VHS) Y/C or RGB (SCART)/YUV video outputs
  • Programmable luma filters (low-pass/notch/extended)
ADV7177
Digital CCIR-601 to PAL/NTSC Video Encoder with 3x9-Bit DACs
ADV7177-7178-fbl 386095076ADV7177-ADV7178-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7393 RECOMMENDED FOR NEW DESIGNS Low Power, Chip Scale 10-Bit SD/HD Video Encoder
ADV7391 RECOMMENDED FOR NEW DESIGNS Low Power, Chip Scale 10-Bit SD/HD Video Encoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed