Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADV3224

PRODUCTION

750 MHz, 16 × 8 Analog Crosspoint Switch

Viewing:

Overview

  • 16 × 8 high speed, nonblocking switch array
  • Pinout and functionally equivalent to the AD8110/AD8111
  • Drop-in compatible with the ADV3228/ADV3229 8 x 8 array
  • Complete solution
    Buffered inputs
    Programmable high impedance outputs
    8 output amplifiers, G = +1 (ADV3224), G = +2 (ADV3225)
    Drives 150 Ω loads
  • Operates on ±5 V supplies
  • Low power: 0.5 W
  • Excellent ac performance - Please see data sheet for additional information.
  • Serial or parallel programming of switch array
  • 72-lead LFCSP (10 mm x 10 mm)
ADV3224
750 MHz, 16 × 8 Analog Crosspoint Switch
ADV3224-3225-fbl ADV3224-ADV3225 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADV3224

ADV3224 Evaluation Board

Product Details

This page contains ordering information for the ADV3224 750 MHz, 16 × 8 Analog Crosspoint Switch evaluation board.

EVAL-ADV3224
ADV3224 Evaluation Board

Latest Discussions

Recently Viewed