Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR510

PRODUCTION

1.0 V Precision Low Noise Shunt Voltage Reference

Viewing:

Part Details

  • Precision 1.000 V voltage reference
  • Ultracompact 3 mm × 3 mm
    SOT-23 package
  • No external capacitor required
  • Low output noise:
    4 μVP-P (0.1 Hz to 10 Hz)
  • Initial accuracy:
    ±0.35% maximum
  • Temperature coefficient:
    70 ppm/°C maximum
  • Operating current range:
    100 μA to 10 mA
  • Output impedance:
    0.3 Ω maximum
  • Temperature range:
    −40°C to +85°C
ADR510
1.0 V Precision Low Noise Shunt Voltage Reference
ADR510 Pin Configuration ADR510 Pin Configuration