Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR433

PRODUCTION

Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability

Viewing:

Part Details

  • Low noise (0.1 Hz to 10.0 Hz): 3.5 μV p-p @ 2.500 V output
  • No external capacitor required
  • Low temperature coefficient
    • A Grade: 10 ppm/°C maximum
    • B Grade: 3 ppm/°C maximum
  • Load regulation: 15 ppm/mA
  • Line regulation: 20 ppm/V
  • Wide operating range
    • ADR433: 5.0 V to 18 V
  • High output source and sink current: 30 mA and −20 mA
  • Wide temperature range: −40°C to +125°C
ADR433
Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability
ADR430-431-433-434-435 Pin Configuration ADR430-431-433-434-435 Pin Configuration