ADP7185

RECOMMENDED FOR NEW DESIGNS

-500 mA, Ultralow Noise, High PSRR, Low Dropout Linear Regulator

Viewing:

Part Details

  • Input voltage range: −2.0 V to −5.5 V 
  • Maximum output current: −500 mA
  • Fixed output voltage options: −0.5 V to −4.5 V
  • Adjustable output from −0.5 V to −VIN + 0.5 V
  • Low output noise: 4 μV rms from 100 Hz to 100 kHz 
  • Noise spectral density: 20 nV/√Hz, 10 kHz to 1 MHz 
  • PSRR at −500 mA load 
    • 68 dB at 10 kHz 
    • 50 dB at 100 kHz 
    • 40 dB at 1 MHz 
  • Low dropout voltage: −190 mV typical at −500 mA load 
  • Initial output voltage (VOUT) accuracy: ±0.5% 
  • Output voltage accuracy over line, load, and temperature: ±2.2%
  • Operating supply current (IGND): −0.6 mA typical at no load 
  • Low shutdown current: −2 μA typical at VIN = −5.5 V
  • Stable with small 4.7 μF ceramic input and output capacitor
  • Positive or negative enable logic
  • Current-limit and thermal overload protection
  • 8-lead, 2 mm × 2 mm LFCSP package
ADP7185

-500 mA, Ultralow Noise, High PSRR, Low Dropout Linear Regulator

ADP7185 Circuit Diagram ADP7185 Circuit Diagram ADP7185 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT3094 RECOMMENDED FOR NEW DESIGNS −20V, 500mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP7185
  • ADP7185-0.5
  • ADP7185-1
  • ADP7185-1.2
  • ADP7185-1.5
  • ADP7185-1.8
  • ADP7185-2
  • ADP7185-2.5
  • ADP7185-3
  • ADP7185-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP7183 / ADP7185

ADP7183/ADP7185 Evaluation Board 

Features and Benefits

  • Input voltage range: −2.0 V to −5.5 V
  • Output current range
    • ADP7183: 0 mA to −300 mA
    • ADP7185: 0 mA to −500 mA
  • Output voltage accuracy
    • ADP7183: ±2.6%
    • ADP7185: ±2.2%
  • Operating temperature range: −40°C to +125°C
  • Adjustable option voltage set with two external resistors (R1 and R2), VOUT = −0.5 V × (1 + R1/R2)

Product Details

The ADP7183 and ADP7185 evaluation boards demonstrate the functionality of the ADP7183 and ADP7185 series of linear regulators.


Simple device measurements such as line and load regulation, dropout voltage, and ground current can be demonstrated with only a single voltage supply, a voltmeter, an ammeter, and load resistors.


For full details on the ADP7183 and ADP7185 linear regulators, see ADP7183 and ADP7185 data sheet, which must be consulted in conjunction with user guide UG-795 when using these evaluation boards.

EVAL-ADP7183 / ADP7185
ADP7183/ADP7185 Evaluation Board 
ADP7185-ADJ-EVALZ - Angle View ADP7185-ADJ-EVALZ - Bottom View ADP7185-ADJ-EVALZ - Top View ADP7185-33EVALZ - Angle View ADP7185-33EVALZ - Bottom View ADP7185-33EVALZ - Top View ADP7183-EVALZ-7185-EVALZ Adjustable VOUT Board

Reference Designs

Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
CN0560 Circuits from the lab

High Precision, Wide Bandwidth Current Measurement Signal Chain

Features and Benefits

  • Selectable Current Input Range with Protection
  • 10 A, 10mA, 10uA Measurement Range
  • Oversampling Enables up to 111 dB of Dynamic Range
CN0560
High Precision, Wide Bandwidth Current Measurement Signal Chain
Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
EVAL-CN0560-FMCZ Evaluation Board
EVAL-CN0560-FMCZ Evaluation Board - Top View
EVAL-CN0560-FMCZ Evaluation Board - Bottom View
CN-0560 and SDP-H1

Latest Discussions

Recently Viewed