ADP5092

PRODUCTION

Ultralow Power Energy Harvester PMU with MPPT and Charge Management

Viewing:

Part Details

  • Boost regulator with maximum power point tracking (MPPT) with dynamic sensing or no sensing mode
  • Hysteresis mode for best ultralight load efficiency
  • Operating quiescent current of SYS pin (VIN > VCBP ≥ VMINOP): 510 nA
  • Sleeping quiescent current of SYS pin (VCBP < VMINOP): 390 nA
  • Input voltage operating range: 0.08 V to 3.3 V
  • Fast cold start from 380 mV (typical) with charge pump
  • Programmable shutdown point on MINOP pin based on the input open circuit voltage (OCV)
  • 150 mA regulated output from 1.5 V to 3.6 V
  • Battery terminal charging threshold (2.2 V to 5.2 V) to support charging storage elements
  • Optional BACK_UP power path management
  • Radio frequency (RF) transmission conducive to shutting down the switcher temporarily via microcontroller unit (MCU) communication
ADP5092

Ultralow Power Energy Harvester PMU with MPPT and Charge Management

ADP5092 Typical Application Circuit ADP5091-5092 Functional Block Diagram ADP5092 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADP509X

ADP5091/ADP5092 Evaluation Board

Product Details

The ADP5091/ADP5092 is a 2-channel ultralow power energy harvesting PMU in a compact 4 mm × 4 mm LFCSP package. The ADP5091-1-EVALZ and ADP5092-1-EVALZ run from input voltages of 0.38 V to 3.3 V and require minimal external components to provide a high efficiency solution with integrated power switches, synchronous rectifier, battery management, and hybrid controlled and regulated output.


The ADP5091-1-EVALZ and ADP5092-1-EVALZ evaluation boards provide an easy way to evaluate the device. This user guide describes how to quickly set up the evaluation board and deliver up to 3.5 V maximum voltage to the SYS output using an external resistor divide. The internal switches turn on as long as the storage element voltage at BAT pin is above the externally programmed SETSD of 2.4 V. The PGOOD indicator toggles high when SYS ramps up to 3 V. The REG_OUT is set to 2.5 V as the default output voltage. Complete information about the ADP5091/ADP5092 is available in the ADP5091/ADP5092 data sheet. Consult the data sheet in conjunction with this user guide when using the evaluation boards.

EVAL-ADP509X
ADP5091/ADP5092 Evaluation Board
ADP5091-1-EVALZ-ADP5092-1-EVALZ-1 Evaluation Board ADP5092-1-EVALZ - Angle View ADP5092-1-EVALZ - Bottom View ADP5092-1-EVALZ - Top View

Latest Discussions

Recently Viewed