ADP3309

NOT RECOMMENDED FOR NEW DESIGNS

anyCAP® 100 mA Low Dropout Linear Regulator

Viewing:

Part Details

  • ±1.2% accuracy over line and load regulations @ 25°C
  • Ultralow dropout voltage: 120 mV typical @ 100 mA
  • Requires only COUT = 0.47 μF for stability
  • anyCAP LDOs are stable with all types of capacitors (including MLCC)
  • Current and thermal limiting
  • Low noise
  • Low shutdown current: 1 μA
  • 2.8 V to 12 V supply range
  • −20°C to +85°C ambient temperature range
  • Several fixed voltage options
  • Ultrasmall 5-lead SOT-23 package
  • Excellent line and load regulations
ADP3309
anyCAP® 100 mA Low Dropout Linear Regulator
ADP3309-fbl ADP3309 Pin Configuration ADP3309 Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP7112 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

Recently Viewed