ADP3301

NOT RECOMMENDED FOR NEW DESIGNS

High Accuracy anyCAP® 100 mA Low Dropout Linear Regulator

Viewing:

Part Details

  • High Accuracy (Over Line and Load Regulations at +25°C): ±0.8%
  • Ultralow Dropout Voltage: 100 mV Typical @ 100 mA
  • Requires Only CO = 0.47 µF for Stability
  • anyCAP = Stable with All Types of Capacitors
  • Current and Thermal Limiting
  • Low Noise
  • Dropout Detector
  • Low Shutdown Current: 1 µA
  • Several Fixed Voltage Options
  • 3.0 V to 12 V Supply Range
  • –20°C to +85°C Ambient Temperature Range
  • Thermally Enhanced SO-8 Package
  • Excellent Line and Load Regulations
ADP3301
High Accuracy anyCAP® 100 mA Low Dropout Linear Regulator
ADP3301 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP1720 PRODUCTION 50 mA, High Voltage, Micropower Linear Regulator
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-CN0216-ARDZ

Arduino Compatible High Gain Weigh Scale Design (CN0216)

Features and Benefits

  • Form Factor Compatible with Arduino
  • Usable for 4- or 6- wire sensors
  • High gain of 400, for wide bridge sensor ranges
  • Low power, single supply operation

Product Details

CN-0216 is a precision weigh scale signal conditioning system. It uses the AD7791, a low power buffered 24-bit sigma-delta ADC along with dual external ADA4528-1 zero-drift amplifiers. This solution allows for high dc gain with a single supply.

This circuit allows great flexibility in designing a custom low-level signal conditioning front end that gives the user the ability to easily optimize the overall transfer function of the combined sensor-amplifier-converter circuit.

EVAL-CN0216-ARDZ
Arduino Compatible High Gain Weigh Scale Design (CN0216)
EVAL-CN0216-ARDZANGLE-web EVAL-CN0216-ARDZBOTTOM-web EVAL-CN0216-ARDZTOP-web Weigh Scale System Using the AD7791

Reference Designs

Analog Isolator using AD7400A
CN0185 Circuits from the lab

Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter

Features and Benefits

  • Analog to analog isolation
  • Provides both signal and power isolation
Weigh Scale System Using the AD7791
CN0216 Circuits from the lab

Precision Weigh Scale Design Using the AD7791 24-Bit Sigma-Delta ADC with External ADA4528-1 Zero-Drift Amplifiers

Features and Benefits

  • High gain of 400 using zero drift amps
  • Typical connection to weigh scales with low output signals
  • Performance metrics maintained through 120 Hz
  • Precision weigh scale application circuit
  • Low power and low noise
CN0185
Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter
Analog Isolator using AD7400A
CN0216
Precision Weigh Scale Design Using the AD7791 24-Bit Sigma-Delta ADC with External ADA4528-1 Zero-Drift Amplifiers
Weigh Scale System Using the AD7791
EVAL-CN0216-PMDZ Evaluation Board
EVAL-CN0216-PMDZ Evaluation Board - Top View
EVAL-CN0216-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed