ADP3300

NOT RECOMMENDED FOR NEW DESIGNS

High Accuracy anyCAP® 50 mA Low Dropout Linear Regulator

Viewing:

Part Details

  • High Accuracy Over Line and Load: µ0.8% @ 25C, µ1.4% Over Temperature
  • Ultralow Dropout Voltage: 80 mV Typical @ 50 mA
  • Requires Only CO = 0.47 F for Stability
  • anyCAP = Stable with All Types of Capacitors (Including MLCC)
  • Current and Thermal Limiting
  • Low Noise
  • Dropout Detector
  • Low Shutdown Current: 1 A
  • 3.0 V to 12 V Supply Range
  • See datasheet for additional features
ADP3300
High Accuracy anyCAP® 50 mA Low Dropout Linear Regulator
ADP3300-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT3010/LT3010-5 50mA, 3V to 80V Low Dropout Micropower Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

Recently Viewed