ADM3312E

PRODUCTION

+2.7V Serial Port RS-232 Transceiver (3 Drivers / 3 Receivers) with 15kV ESD

Viewing:

Overview

  • Green Idle power saving mode 
  • Single +2.7V to +3.6V power supply 
  • Operates with 3V logic 
  • 0.1 µF to 1 µF charge pump capacitors 
  • Low EMI 
  • Low power shutdown: 20 nA
  • Full RS-232 compliance 
  • 460 kb/s data rate
  • One receiver active in shutdown (ADM3307E/ADM3311E/ADM3312E/ADM3315E) 
  • Two receivers active in shutdown (ADM3310E)
  • 460 kbits/s data rate 
  • ESD >15 kV IEC 1000-4-2 on RS-232 I/Os 
  • ESD >15 kV IEC 1000-4-2 on CMOS and RS-232 I/Os (ADM3307E) 
  • Qualified for automotive applications

The ADM3312E is a three-driver/three-receiver serial port transceiver, which meets full EIA-232 standards while operating from a single power supply as low as +2.7V. It features an on-board, charge pump dc-to-dc converter, which eliminates the need for dual power supplies. This dc-to-dc converter also contains a voltage tripler and voltage inverter for internally generating positive and negative supplies from the power supply. It operates in Green Idle Mode, where the charge pump oscillator is gated on and off to maintain output voltage to +/-7.25 V, regardless of the load conditions. Another key feature is its ESD protection: up to +/-15kV on all I/O lines. The ADM3312E is available in a 24-pin TSSOP package as well as a space-saving 32-pin LFCSP package.

APPLICATIONS

  • Mobile phone handsets/data cables
  • Laptop and notebook computers
  • Printers
  • Peripherals
  • Modems
  • PDAs/Hand-Held Devices/Palmtop Computers

ADM3312E
+2.7V Serial Port RS-232 Transceiver (3 Drivers / 3 Receivers) with 15kV ESD
ADM3312E/ADM3315E Functional Block Diagram ADM3312E/ADM3315E Pin Configuration