ADM3051

PRODUCTION

High Speed Industrial CAN Transceiver with Bus Protection for 24 V Systems

Viewing:

Overview

  • Physical layer CAN transceiver
  • 5 V operation on VCC
  • Complies with ISO 11898 standard
  • High speed data rates up to 1 Mbps
  • Short-circuit protection on CANH and CANL against shorts to power/ground in 24 V systems
  • Unpowered nodes do not disturb the bus
  • Connect 110 or more nodes on the bus
  • Slope control for reduced EMI
  • Thermal shutdown protection
  • Low current standby mode
  • Industrial operating temperature range (−40°C to +125°C)
  • Available in 8-lead SOIC package

The ADM3051 is a controller area network (CAN) physical layer transceiver allowing a protocol layer CAN controller to access the physical layer bus. The ADM3051 complies with the ISO 11898 standard. It is capable of running at data rates up to 1 Mbps.

The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where the bus may be shorted to ground or power terminals in 24 V bus power systems. The part is fully specified over the industrial temperature range of −40°C to +125°C and is available in an 8-lead SOIC package.

Three operating modes are available: high speed, slope control, and standby. Pin 8 (RS) is used to select the operating mode. The low current standby mode can be selected by applying a logic high to RS.

The device can be set to operate with slope control to limit EMI by connecting RS with a resistor to ground to modify the rise and fall of slopes. This mode facilitates the use of unshielded cables. Alternatively, disabling slope control by connecting RS to ground allows high speed operation. Shielded cables or other measures to control EMI are necessary in this mode.

APPLICATIONS

  • CAN data buses
  • Industrial field networks
  • DeviceNet applications
  • CanOpen, CanKingdom

ADM3051
High Speed Industrial CAN Transceiver with Bus Protection for 24 V Systems
ADM3051 Functional Block Diagram ADM3051 Pin Configuration
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
eval board
EVAL-ADM3051

ADM3051 Evaluation Board

Features and Benefits

  • Easy evaluation of the ADM3051 controller area network (CAN) transceiver
  • Convenient connections for power and logic signals through screw terminal blocks
  • Screw terminal block for bus cable signals and shield
  • Test points for measuring all signals
  • Configure operating mode using jumper connection
    High speed
    Slope control
    Standby
  • Slope control resistor of 47 kΩ fitted by default
  • Termination resistors (2 × 30 Ω) with common-mode filter

Product Details

The EVAL-ADM3051EBZ allows quick and easy evaluation of the ADM3051 CAN transceiver. The evaluation board allows all of the input and output functions to be exercised without the need for external components. Screw terminal blocks provide convenient connections for logic signals and power.

The main device on the evaluation board, the ADM3051, is a controller area network (CAN) physical layer transceiver, allowing a protocol layer CAN controller to access the physical layer bus. The ADM3051 complies with the ISO 11898 standard. It is capable of running at data rates of up to 1 Mbps.


For evaluation with a bus cable, a screw terminal block is provided to allow connection of CANH and CANL signals and connection of the cable shield.


The operating mode of the ADM3051 can be selected by jumper configuration. Three operating modes are available: high speed, slope control, and standby. Selecting standby mode connects Pin 8 (RS) of the ADM3051 to VCC, placing the device in a low current standby mode. Selecting slope control mode limits EMI by connecting RS with a 47 kΩ resistor to ground to modify the rise and fall of slopes. This mode facilitates the use of unshielded cables. Alternatively, selecting high speed mode disables slope control by connecting RS to ground, allowing high speed operation. Shielded cables or other measures to control EMI are necessary in this mode.

EVAL-ADM3051
ADM3051 Evaluation Board

Latest Discussions

Recently Viewed