The ADL5390 vector multiplier consists of a matched pair of broadband variable gain amplifiers whose outputs are summed.  The separate gain controls for each amplifier are linear-in-magnitude.  If the two input RF signals are in quadrature, the vector multiplier can be configured as a vector modulator or as a variable attenuator/phase shifter by using the gain control pins as Cartesian variables.  In this case, the output amplitude can be controlled from a maximum of +5 dB to less than -30 dB, and the phase can be shifted continuously over the entire 360° range.  Since the signal paths are linear, the original modulation on the inputs is preserved.  If the two signals are independent, then the vector multiplier can function as a 2:1 multiplexer or can provide fading from one channel to another.
The ADL5390 operates over a wide frequency range of 20 MHz to 2400 MHz.  For a maximum gain setting on one channel at 380 MHz, the ADL5390 delivers an OP1dB of 11 dBm, an OIP3 of 24 dBm, and an output noise floor of -148 dBm/Hz.  The gain and phase matching between the two VGAs is better than 0.5 dB and 1°, respectively, over most of the operating range.
The ADL5390 is fabricated on Analog Devices' proprietary, high performance 25 GHz SOI complementary bipolar IC process.  It is available in a 24-lead, Pb-free CSP package and operates over a -40°C to +85°C temperature range.  Evaluation boards are available.
APPLICATIONS
    - PA linearization and predistortion
 
    - Amplitude and phase modulation
 
    - Variable matched attenuator and/or phase shifter
 
    - Cellular base stations
 
    - Radio links
 
    - Fixed wireless access
 
    - Broadband/CATV
 
    - RF/IF analog multiplexer
 
AVAILABILITY
Samples, part number ADL5390ACPZ, and an evaluation board, part number ADL5390-EVAL, are available.
COMPANION PRODUCTS
AD8302 - LF to 2.7GHz RF/IF Gain Phase Detector
AD8340 - RF Vector Modulator 700MHz to 1000MHz
AD8341 - RF Vector Modulator 1.5GHz to 2.4GHz