AD9040

Obsolete

Complete 10-Bit Monolithic Sampling A/D Converter (ADC) with On-Board Track-and-Hold and Reference

Viewing:

Overview

  • CMOS Compatible
  • Low Power: 940 mW
  • 2 V p-p Analog Input
  • 53 dB SNR @ 10 MHz AIN
  • Fully Characterized
    Dynamic Performance
  • On-Chip Track-and-Hold, Reference

Suggested Replacement Parts

AD9203 PRODUCTION

10-Bit, 40 MSPS, Low-Power Analog-to-Digital Converter

AD9040
Complete 10-Bit Monolithic Sampling A/D Converter (ADC) with On-Board Track-and-Hold and Reference
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9040 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed