Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8290

PRODUCTION

G = 50, CMOS Sensor Amplifier with Current Excitation

Viewing:

Overview

  • Supply voltage range: 2.6 V to 5.5 V
  • Low power
    1.2 mA + 2× excitation current
    0.5 μA shutdown current
  • Low input bias current: ± 100 pA
  • High CMRR: 120 dB
  • Space savings: 16-lead, 3.0 mm × 3.0 mm × 0.55 mm LFCSP
  • Excitation current
    300 μA to 1300 μA range
    Set with external resistor
AD8290
G = 50, CMOS Sensor Amplifier with Current Excitation
AD8290-fbl 33347219097452AD8290-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed