AD8120

PRODUCTION

Triple Skew-Compensating Video Delay Line with Analog and Digital Control

Viewing:

Part Details

  • Corrects for unshielded twisted pair (UTP) cable delay skew
  • Delay of up to 50 ns per channel
  • High speed
    200 MHz BW @ VOUT = 1.4 V p-p and 0 ns delay
    150 MHz BW @ VOUT = 1.4 V p-p and 50 ns delay
  • Excellent channel-to-channel matching
    30 mV offset matching RTI
    0.8% gain matching
  • Low output offset
    ±30 mV RTI
    No external circuitry required to correct for offsets
  • Independent red, green, and blue delay controls
  • Drives 4 double-terminated video loads
  • Digital and analog delay control
    6-bit SPI bus
    I2C bus
    Analog voltage control
  • See data sheet for additional features
AD8120
Triple Skew-Compensating Video Delay Line with Analog and Digital Control
AD8120-fbL AD8120-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed