AD7701

PRODUCTION

16-Bit Sigma-Delta ADC

Viewing:

Part Details

  • 0 V to +2.5 V or ±2.5 V Analog Input Range
  • 4 kSPS Output Data Rate
  • Flexible Serial Interface
  • Ultralow Power
  • 0 V to +2.5 V or ±2.5 V Analog Input Range
  • 4 kSPS Output Data Rate
  • Flexible Serial Interface
  • Ultralow Power
AD7701
16-Bit Sigma-Delta ADC
AD7701 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Latest Discussions

Recently Viewed