AD600

PRODUCTION

Dual, Low Noise, Wideband Variable Gain Amplifier, 0 dB To +40 dB Gain

Viewing:

Part Details

  • 2 channels with independent gain control
    Linear in dB gain response
  • 2 gain ranges
    AD600: 0 dB to 40 dB
    AD602: -10 dB to +30 dB
  • Accurate absolute gain: ±0.3 dB
  • Low input noise: 1.4 nV/√Hz
  • Low distortion: -60 dBc THD at ±1 V output
  • High bandwidth: dc to 35 MHz (-3 dB)
  • Stable group delay: ±2 ns
  • Low power: 125 mW (maximum) per amplifier
  • Signal gating function for each amplifier
  • Drives high speed ADCs
  • MIL-STD-883-compliant and DESC versions available
AD600
Dual, Low Noise, Wideband Variable Gain Amplifier, 0 dB To +40 dB Gain
AD600-AD602-fbl AD600-AD602-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD600 SPICE Macro Models 2

Latest Discussions

Recently Viewed