Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD589

NOT RECOMMENDED FOR NEW DESIGNS

Two-Terminal IC 1.2 V Reference

Viewing:

Part Details

  • Superior Replacement for Other 1.2 V References
  • Wide Operating Range: 50 µA to 5 mA
  • Low Power: 60 µW Total PD at 50 µA
  • Low Temperature Coefficient:
    10 ppm/°C Max, 0°C to 70/°C (AD589M)
  • 2-Terminal Zener Operation
  • Low Output Impedance: 0.6 Ω
  • No Frequency Compensation Required
  • Low Cost
  • MIL-STD-883 Compliant Versions Available
AD589
Two-Terminal IC 1.2 V Reference
AD589 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADR512 PRODUCTION 1.2 V Precision Low Noise Shunt Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed