AD5425

PRODUCTION

8-Bit, High Bandwidth, Multiplying DAC with Serial Interface

Viewing:

Part Details

  • 2.5 V to 5.5 V supply operation
  • 50 MHz serial interface
  • 2.47 MSPS update rate
  • INL of ±0.25 LSB
  • 10 MHz multiplying bandwidth
  • ±10 V reference input
  • Low glitch energy: <2 nV-s
  • Extended temperature range: −40°C to +125°C
  • 10-lead MSOP package
  • Guaranteed monotonic
  • 4-quadrant multiplication
  • Power-on reset with brownout detection
  • LDAC function
  • 0.4 µA typical power consumption
AD5425
8-Bit, High Bandwidth, Multiplying DAC with Serial Interface
AD5425 Functional Block Diagram AD5425 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed