AD2421W

NOT RECOMMENDED FOR NEW DESIGNS

Enhanced Automotive Audio Bus® (A2B®) Transceiver supporting Slave operation as an end point

Viewing:

Part Details

  • High bandwidth (50Mbps) digital bus support for up to 32 upstream and downstream audio channels
  • Data, control, plus power on a single wire pair provides system cost reduction using low-cost unshielded, twisted pair cable
  • Single-master, multiple-slave, line topology supports daisy chaining with zero processor intervention
  • Phantom power capability eliminates the need for local power supplies
  • Embedded diagnostics provide easy system level fault detection & correction
  • Fully configurable via SigmaStudio graphical design environment promotes Fast time to market
AD2421W
Enhanced Automotive Audio Bus® (A2B®) Transceiver supporting Slave operation as an end point
AD2421W-2422W-2425W Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD2421W yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed