AD10242

Obsolete

Dual Channel, 12-Bit, 40 MSPS MCM A/D Converter with DC-Coupled Analog Input Signal Conditioning (AD9042 Core ADC)

Viewing:

Part Details

  • 2 Matched ADCs with Input Signal Conditioning
  • Selectable Bipolar Input Voltage Range
    (±0.5 V, ±1.0 V, ±2.0 V)
  • Full MIL-STD-883B Compliant
  • 80 dB Spurious-Free Dynamic Range
  • Trimmed Channel-Channel Matching
AD10242
Dual Channel, 12-Bit, 40 MSPS MCM A/D Converter with DC-Coupled Analog Input Signal Conditioning (AD9042 Core ADC)
AD10242 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD10242
AD10242 Evaluation Board

Latest Discussions

Recently Viewed