Using the DS2480B Serial 1-Wire® Line Driver

Mar 12 2002

Abstract

The DS2480B is a serial bridge to the 1-Wire network protocol. This bridge allows any host with a very modest serial communication UART to generate properly timed and slew controlled 1-Wire waveforms. Application Note 192 is a user guide for the DS2480B Serial 1-Wire Line Driver by providing detailed communication sessions for common 1-Wire master operations. Read full article.



Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Products

DS2480B

Serial to 1-Wire Line Driver

DS2762
PRODUCTION

High-Precision Li+ Battery Monitor with Alerts

DS2438
PRODUCTION

Smart Battery Monitor

DS2450

1-Wire Quad A/D Converter

DS2417 PRODUCTION

1-Wire Time Chip With Interrupt

DS1904 RECOMMENDED FOR NEW DESIGNS

iButton RTC

DS18B20-PAR PRODUCTION

1-Wire Parasite-Power Digital Thermometer

MAX31826 PRODUCTION

1-Wire Digital Temperature Sensor with 1Kb Lockable EEPROM

DS18S20

1-Wire Parasite-Power Digital Thermometer

DS18S20-PAR

Parasite-Power Digital Thermometer

MAX31820 PRODUCTION

1-Wire Ambient Temperature Sensor

MAX31820PAR PRODUCTION

1-Wire Parasite-Power, Ambient Temperature Sensor

DS18B20 PRODUCTION

Programmable Resolution 1-Wire Digital Thermometer

DS1920 PRODUCTION

Temperature iButton

DS1921G RECOMMENDED FOR NEW DESIGNS

Thermochron iButton Device

DS28E05 PRODUCTION

1-Wire EEPROM

DS1993 RECOMMENDED FOR NEW DESIGNS

iButton 1Kb/4Kb Memory

DS2433

4Kb 1-Wire EEPROM

DS2502-E48

48-Bit Node Address Chip

DS2406

Dual Addressable Switch Plus 1Kb Memory

DS1992 RECOMMENDED FOR NEW DESIGNS

iButton 1Kb/4Kb Memory

DS1982 PRODUCTION

iButton 1Kb Add-Only

DS2502

1Kb Add-Only Memory

DS2432 PRODUCTION

1Kb Protected 1-Wire EEPROM with SHA-1 Engine

DS2411 RECOMMENDED FOR NEW DESIGNS

Silicon Serial Number with or without VCC Input

DS1995 RECOMMENDED FOR NEW DESIGNS

iButton 16Kb Memory

DS1971 PRODUCTION

iButton 256-Bit EEPROM

DS2505

16Kb Add-Only Memory

DS2408 PRODUCTION

1-Wire 8-Channel Addressable Switch

DS1963S RECOMMENDED FOR NEW DESIGNS

iButton Monetary Device with SHA-1 Function

DS1973 PRODUCTION

iButton 4Kb EEPROM

DS1996 RECOMMENDED FOR NEW DESIGNS

iButton 64Kb Memory

DS2506 NOT RECOMMENDED FOR NEW DESIGNS

64Kb Add-Only Memory

DS1990A RECOMMENDED FOR NEW DESIGNS

iButton Serial Number

DS2431 PRODUCTION

1024-Bit 1-Wire EEPROM

DS1985 PRODUCTION

iButton 16Kb Add-Only

DS2401 RECOMMENDED FOR NEW DESIGNS

Silicon Serial Number

Latest Media 21

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project