LTC6990

PRODUCTION

TimerBlox: Voltage Controlled Silicon Oscillator

Viewing:

Overview

  • Fixed-Frequency or Voltage-Controlled Operation
    • Fixed: Single Resistor Programs Frequency with <1.5% Max Error
    • VCO: Two Resistors Set VCO Center Frequency and Tuning Range
  • Frequency Range: 488Hz to 2MHz
  • 2.25V to 5.5V Single Supply Operation
  • 72µA Supply Current at 100kHz
  • 500µs Start-Up Time
  • VCO Bandwidth >300kHz at 1MHz
  • CMOS Logic Output Sources/Sinks 20mA
  • 50% Duty Cycle Square Wave Output
  • Output Enable (Selectable Low or Hi-Z When Disabled)
  • 55°C to 125°C Operating Temperature Range
  • Available in Low Profile (1mm) SOT-23 (ThinSOT™) and 2mm × 3mm DFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC6990
TimerBlox: Voltage Controlled Silicon Oscillator
LTC6990 Application circuit LTC6990 Pin Configuration LTC6990 Pin Configuration LTC6990 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6990

LTC6990: Voltage Controlled Silicon Oscillator

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1562B-A

LTC6990 Demo Board | 1kHz to 10kHz VCO

Product Details

Demonstration circuit 1562B is an engineering tool to design and evaluate the LTC699X-X family of TimerBlox® circuits. The center section of the board contains a preconfigured TimerBlox function. DC1562B comes in twelve timing function variations as outlined in Table 1.

eval board
DC2769A-A

LTC6990/LTC4124 Demo Board | 10mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2769A-A-KIT is a kit of the DC2771A-A transmitter board, featuring LTC6990, the DC2775A-A, featuring LTC4124, and the DC2774A application-sized receiver board featuring LTC4124. The DC2775A-A receiver can charge a single Li-Ion battery at up to 10mA with an air gap of 0.5mm between the transmit and receive coils. 

eval board
DC2769A-B

LTC6990/LTC4124 Demo Board | 25mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2769A-B-KIT is a kit of the DC2771A-B transmitter board, featuring LTC6990 and the DC2775A-B, featuring LTC4124. The DC2775A-B receiver can charge a single Li-Ion battery at up to 25mA with an air gap of 2mm to 5mm between the transmit and receive coils. 

DC1562B-A
LTC6990 Demo Board | 1kHz to 10kHz VCO
DC1562B-A Demo Board DC1562B-A Demo Board DC1562B-A Demo Board DC1562B-A Demo Board DC1562B - Schematic DC1562B - Demo Board Image
DC2769A-A
LTC6990/LTC4124 Demo Board | 10mA Wireless Li-Ion Charger Demonstration Kit
DC2769A-A-KIT Image DC2769A-A-KIT Image DC2769A-A-KIT Application Circuit
DC2769A-B
LTC6990/LTC4124 Demo Board | 25mA Wireless Li-Ion Charger Demonstration Kit
DC2769A-B-KIT Image DC2769A-B-KIT Image

Latest Discussions

Recently Viewed