LTC6906

PRODUCTION

Micropower, 10kHz to 1MHz Resistor Set Oscillator in SOT-23

Viewing:

Overview

  • Supply Current: 12μA at 100kHz
  • <0.65% Frequency Accuracy (from 0°C to 70°C)
  • Frequency Range: 10kHz to 1MHz
  • One Resistor Sets the Oscillator Frequency
  • Single Supply: 2.25V to 5.5V
  • –40°C to 125°C Operating Temperature Range
  • No Decoupling Capacitor Needed
  • Start-Up Time Under 200μs at 1MHz
  • First Cycle After Power-Up is Accurate
  • 150Ω CMOS Output Driver
  • Low Profile (1mm) SOT-23 (ThinSOT™) Package
LTC6906
Micropower, 10kHz to 1MHz Resistor Set Oscillator in SOT-23
LTC6906 Application Circuit LTC6906 Pin Configuration LTC6906 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6906

OscCalc Silicon Oscillator Selection & Synthesis Tool

OscCalc is a quick and easy tool to help you find the right silicon oscillator for your application.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2073B-H

LTC6906 Silicon Oscillator Demo Board

Product Details

DC2073B demo board features SOT23 packaged silicon oscillators. The DC2073B demo board is available in eleven different options; DC2073B-A through DC2073B-K. These eleven options provide for the evaluation of resistor-set oscillator ICs and fixed frequency ICs.

DC2073B-H
LTC6906 Silicon Oscillator Demo Board
DC2073B-H Demo Board DC2073B-H Demo Board DC2073B-H Demo Board DC2073B-H Demo Board DC2073B - Schematic

Reference Designs

Figure 1. EVAL-CN0536-ARDZ Block Diagram
CN0536 Circuits from the lab

Geiger Counter Circuit with Adjustable High Voltage Power Supply

Features and Benefits

  • Compatible with many Geiger Mueller Tubes
  • Programmable High Voltage Supply
  • Audible and Visible Alert Indicators
CN0536
Geiger Counter Circuit with Adjustable High Voltage Power Supply
Figure 1. EVAL-CN0536-ARDZ Block Diagram
EVAL-CN0536-ARDZ - Angle View
EVAL-CN0536-ARDZ - Top View
EVAL-CN0536-ARDZ - Bottom View

Latest Discussions

Recently Viewed