Overview

Features and Benefits

  • One External Resistor Sets the Frequency
  • Fast Start-Up Time: 100µs Typical
  • Frequency Range: 17MHz to 170MHz
  • Frequency Error ±0.5% Typ 17MHz to 170MHz
    (TA = 0°C to 70°C, Over All Settings)
  • ±20ppm/°C Temperature Stability
  • Rise Time: 0.5ns, CL = 5pF
  • Timing Jitter: 7.2ps RMS at 170MHz
  • 50% ±2.5% Duty Cycle
  • 6mA Typical Supply Current, fOSC = 100MHz
  • CMOS Output Drives 500Ω Load (VS = 3V)
  • Operates from a Single 2.7V to 5.5V Supply
  • Low Profile (1mm) ThinSOT Package

Product Details

The LTC6905 precision, programmable silicon oscillator is easy to use and occupies very little board space. It requires only a single resistor to set the output frequency from 17MHz to 170MHz with a typical frequency error of 0.5% or less.

The LTC6905 operates with a single 2.7V to 5.5V power supply and provides a rail-to-rail, 50% duty cycle square wave output. The CMOS output driver ensures fast rise/fall times and rail-to-rail switching. Operation is simple: A single resistor, RSET, between 10K to 25K is used to set the frequency, and an internal three-state divider (DIV input) allows for division of the master clock by 1, 2 or 4, providing three frequencies for each RSET value.

The LTC6905 features a proprietary feedback loop that linearizes the relationship between RSET and frequency, eliminating the need for tables to calculate frequency. The oscillator can be easily programmed using the simple formula outlined below:

See first page of Data Sheet for formula 

For higher accuracy, fixed frequency versions that include
an internal frequency-setting resistor, see the LTC6905-XXX Series datasheet.

Applications

  • High Frequency Precision Oscillator
  • High Speed Data Bus Clock
  • Fixed Crystal Oscillator Replacement
  • Ceramic Oscillator Replacement

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Evaluation Kits (1)

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTspice

Models for the following parts are available in LTspice:

LTC6905
LTC6905-100
LTC6905-133
LTC6905-80
LTC6905-96

Design Tools

OscCalc Silicon Oscillator Selection & Synthesis Tool

OscCalc is a quick and easy tool to help you find the right silicon oscillator for your application.

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 
Evaluation Boards Pricing displayed is based on 1-piece.
Up to two boards can be purchased through Analog.com. To order more than two, please purchase through one of our listed distributors.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.