LTC4123

RECOMMENDED FOR NEW DESIGNS

Low Power Wireless Charger for Hearing Aids

Viewing:

Part Details

  • Complete Low Power Wireless NiMH Charger
  • Low Minimum Input Voltage: 2.2V
  • Small Total Solution Volume
  • 1.5V, 25mA Linear Single-Cell NiMH Charger
  • Temperature Compensated Charge Voltage
  • Integrated Rectifier with Overvoltage Limit
  • Zinc-Air Battery Detection
  • Reverse Polarity Protection
  • Thermally Enhanced 6-Lead (2mm × 2mm) DFN package
LTC4123
Low Power Wireless Charger for Hearing Aids
25mA NiMH Wireless Battery Charger Complete Wireless Charging Solution for a Hearing Aid Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
TimerBlox 1
LTC6990 PRODUCTION TimerBlox: Voltage Controlled Silicon Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4123
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2302A

LTC4123EDC Demo Board | A Kit to Charge a NiMH Button Cell Battery Up to 25mA at 1.5V from a 5V Wireless Transmitter

Product Details

Demonstration Circuit DC2302A is a kit of the DC2300A demonstration board, featuring the LTC4123EDC, and the DC2301A Single Switch Transmitter demonstration board. The DC2300A can charge a single NiMH battery at up to 25mA, with an air gap of 0.8mm to 4.0mm. The DC2300A detects Zn-Air primary cells and will not charge them.

DC2302A
LTC4123EDC Demo Board | A Kit to Charge a NiMH Button Cell Battery Up to 25mA at 1.5V from a 5V Wireless Transmitter
DC2302A Demo Board DC2302A Demo Board DC2302A Demo Board DC2302A Demo Board DC2302A Demo Board DC2300A - Schematic DC2302A - Schematic

Latest Discussions

Recently Viewed