LTC4070

PRODUCTION

Li-Ion/Polymer Shunt Battery Charger System

Viewing:

Part Details

  • Low Operating Current (450nA)
  • 1% Float Voltage Accuracy Over Full Temperature and Shunt Current Range
  • 50mA Maximum Internal Shunt Current (500mA with External PFET)
  • Pin Selectable Float Voltage Options: 4.0V, 4.1V, 4.2V
  • Ultralow Power Pulsed NTC Float Conditioning for Li-Ion/Polymer Protection
  • Suitable for Intermittent, Continuous and Very Low Power Charging Sources
  • Low and High Battery Status Outputs
  • Simple Low Voltage Load Disconnect Application
  • Thermally Enhanced, Low Profile (0.75mm) 8-Lead (2mm × 3mm) DFN and MSOP Packages
LTC4070
Li-Ion/Polymer Shunt Battery Charger System
Simple Shunt Charger with Load Disconnect and NTC Conditioning NTC Overtemperature Battery Float Voltage Qualifying Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Switching Regulators & Controllers 1
LTC3108 RECOMMENDED FOR NEW DESIGNS Ultralow Voltage Step-Up Converter and Power Manager
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4070
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1584A

LTC4070EDDB Demo Board | Simple Low-IQ Battery Charger/Protector with NTC Thermistor Input

Product Details

DC1584A: Demo Board for the LTC4070 Li-Ion/Polymer Shunt Battery Charger System.

DC1584A
LTC4070EDDB Demo Board | Simple Low-IQ Battery Charger/Protector with NTC Thermistor Input
DC1584A - Schematic

Latest Discussions

No discussions on LTC4070 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed