LTC3642

PRODUCTION

High Efficiency, High Voltage 50mA Synchronous Step-Down Converter

Part Models
24
1ku List Price
Starting From $3.19
Viewing:

Part Details

  • Wide Input Voltage Range: 4.5V to 45V
  • Tolerant of 60V Input Transients
  • Internal High Side and Low Side Power Switches
  • No Compensation Required
  • 50mA Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12μA
  • 0.8V Feedback Voltage Reference
  • Adjustable Peak Current Limit
  • Internal and External Soft-Start
  • Precise RUN Pin Threshold with Adjustable Hysteresis
  • 3.3V, 5V and Adjustable Output Versions
  • Only Three External Components Required for Fixed Output Versions
  • Low Profile (0.75mm) 3mm × 3mm DFN and Thermally-Enhanced MS8E Packages
LTC3642
High Efficiency, High Voltage 50mA Synchronous Step-Down Converter
5V, 50mA Step-Down Converter Efficiency and Power Loss vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3642
  • LTC3642-3.3
  • LTC3642-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1429A

LTC3642EDD Demo Board | 60V Transients, 4.5V ≤ VIN ≤ 45V, VOUT = 1.8V/3.3V/5V/Adjustable @ 50mA

Product Details

Demonstration circuit DC1429A is a high efficiency step-down DC/DC converter featuring LTC3642 with internal high side and synchronous power switches that draws only 10μA quiescent current. It has a wide 4.5V to 45V input range and internal over voltage monitor capable of protecting the part through 60V surges. The jumper-selectable output is up to 5V. LTC3642 can supply up to 50mA load current with a programmable peak current limit that provides a simple method for optimizing efficiency in lower current applications. With no compensation required, LTC3642 is easily configured with minimal components. Gerber files for this circuit are available.

DC1429A
LTC3642EDD Demo Board | 60V Transients, 4.5V ≤ VIN ≤ 45V, VOUT = 1.8V/3.3V/5V/Adjustable @ 50mA
DC1429A - Schematic

Latest Discussions

Recently Viewed