LTC3108

RECOMMENDED FOR NEW DESIGNS

Ultralow Voltage Step-Up Converter and Power Manager

Part Models
8
1ku List Price
Starting From $3.54
Viewing:

Part Details

  • Operates from Inputs of 20mV
  • Complete Energy Harvesting Power Management System
    • Selectable VOUT of 2.35V, 3.3V, 4.1V or 5V
    • LDO: 2.2V at 3mA
    • Logic Controlled Output
    • Reserve Energy Output
  • Power Good Indicator
  • Uses Compact Step-Up Transformers
  • Small 12-Lead (3mm × 4mm) DFN or 16-Lead SSOP Packages
  • LTC3108
    Ultralow Voltage Step-Up Converter and Power Manager
    LTC3108-acl LTC3108-pc LTC3108-pc1 LTC3108-pg
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Data Sheet

    This is the most up-to-date revision of the Data Sheet.

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Single-Supply Monitors 1
    LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    LTspice 1


    Models for the following parts are available in LTspice:

    • LTC3108
    • LTC3108-1
    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


    Evaluation Kits

    eval board
    DC2080A

    Energy Harvesting (EH) Multi-Source Demo Board with Transducers

    Product Details

    The DC2080 is a versatile energy harvesting demo board that is capable of accepting piezoelectric, solar, 4mA to 20mA loops, thermal powered energy sources or any high impedance AC or DC source. The board contains four independent circuits consisting of the following EH ICs:


    • LTC3588-1: Piezoelectric Energy Harvesting Power Supply
    • LTC3108: Ultralow Voltage Step-Up Converter and Power Manager
    • LTC3105: Step-Up DC/DC Converter with Power Point Control and LDO Regulator
    • LTC3459: 10V Micropower Synchronous Boost Converter
    • LTC2935-2 and LTC2935-4: Ultralow Power Supervisor with Power-Fail Output Selectable Thresholds

    The board is designed to connect to the Silicon Labs EFM32 Wonder Gecko Starter Kit (Part No:EFM32WG-STK3800). It also includes two energy harvester transducers (TEG and Solar) and a terminal block for connecting a high impedance AC source. In addition, many turrets are provided, making it easy to connect additional transducers to the board. The board contains multiple jumpers that allow the board to be configured in various ways. The standard build for the board has 4 jumpers installed out of the possible 12 jumpers. The board is very customizable to the end users’ needs. This compatibility makes it a perfect evaluation tool for any low power energy harvesting system. Please refer to the individual data sheets for the operation of each power management circuit. The application section of the demo manual describes the system level functionality of this board and the various ways it can be used in early design prototyping.


    Click here for information on "Energy Harvesting Solution To Go"!


    To Purchase "Energy Harvesting Solution To Go", click here!

    eval board
    DC2042A

    Energy Harvesting (EH) Multi-Source Demo Board

    Product Details

    DC2042A - Demo Board for:
    LTC3588-1 Piezoelectric Energy Harvesting Power Supply
    LTC3108 Ultralow Voltage Step-Up Converter and Power Manager
    LTC3105 400mA Step-Up DC/DC Converter with Maximum Power Point Control and 250mV Start-Up
    LTC3459 10V Micropower Synchronous Boost Converter in ThinSOT
    LTC2935 Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds


     


    eval board
    DC1582B-A

    LTC3108EDE Demo Board | Ultralow Voltage Step-Up Converter and Power Manager

    Product Details

    DC1582B-A: Demo Board for the LTC3108 Ultralow Voltage Step-Up Converter and Power Manager.

    DC2080A
    Energy Harvesting (EH) Multi-Source Demo Board with Transducers
    DC2080A Image
    DC2042A
    Energy Harvesting (EH) Multi-Source Demo Board
    DC2042A Demo Board DC2042A Demo Board DC2042A Demo Board DC2042A Demo Board DC2042A - Schematic
    DC1582B-A
    LTC3108EDE Demo Board | Ultralow Voltage Step-Up Converter and Power Manager
    DC1582B-A Demo Board DC1582B-A Demo Board DC1582B-A Demo Board DC1582B-A Demo Board DC1582B-B - Schematic

    Latest Discussions

    Recently Viewed