LT3652HV

RECOMMENDED FOR NEW DESIGNS

Power Tracking 2A Battery Charger

Viewing:

Overview

  • Input Supply Voltage Regulation Loop for Peak Power Tracking in (MPPT) Solar Applications
  • Wide Input Voltage Range: 4.95V to 34V (40V Abs Max)
  • Programmable Charge Rate Up to 2A
  • User Selectable Termination: C/10 or On-Board Termination Timer
  • Resistor Programmable Float Voltage Up to 18V Accommodates 4-Cell Li-Ion/Polymer, 5-Cell LiFePO4, Lead-Acid Chemistries
  • Parallelable for Higher Output Current
  • 1MHz Fixed Frequency
  • 0.5% Float Voltage Reference Accuracy
  • 5% Charge Current Accuracy
  • 2.5% C/10 Detection Accuracy
  • Binary-Coded Open-Collector Status Pins
  • Thermally Enhanced 3mm × 3mm DFN and MSE Packages

The LT3652HV is a complete monolithic step-down battery charger that operates over a 4.95V to 34V input range. The LT3652HV provides a constant-current/constant-voltage charge characteristic, with maximum charge current externally programmable up to 2A. The charger employs a 3.3V float voltage feedback reference, so any desired battery float voltage up to 18V can be programmed with a resistor divider.

The LT3652HV employs an input voltage regulation loop, which reduces charge current if the input voltage falls below a programmed level, set with a resistor divider. When the LT3652HV is powered by a solar panel, the input regulation loop is used to maintain the panel at peak output power.

The LT3652HV can be configured to terminate charging when charge current falls below 1/10 of the programmed maximum (C/10). Once charging is terminated, the LT3652HV enters a low-current (85μA) standby mode. An auto-recharge feature starts a new charging cycle if the battery voltage falls 2.5% below the programmed fl oat voltage. The LT3652HV also contains a programmable safety timer, used to terminate charging after a desired time is reached. This allows top-off charging at currents less than C/10.

Vin Max Vfloat Max Features
LT3652 32V 14.4V internal reverse blocking Vbat<4.2V
LT3652HV 34V 18V

Applications

  • Solar Powered Applications
  • Remote Monitoring Stations
  • Portable Handheld Instruments
  • 12V to 24V Automotive Systems
  • Battery Charging from Current Limited Adapter

LT3652HV
Power Tracking 2A Battery Charger
LT3652HV Wall Adapter to 5-Cell LiFePO4 Battery Charger 1A/24VDC Unregulated Adapter  I vs V Characteristic Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 1
LTM8062 RECOMMENDED FOR NEW DESIGNS 32VIN, 2A μModule (Power Module) Power Tracking Battery Charger
Battery Monitors & Fuel Gauges 1
LTC2943 NOT RECOMMENDED FOR NEW DESIGNS Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
Circuit Monitors 2
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
LT2940 PRODUCTION Power and Current Monitor
Protection Switches & Controllers 3
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
LTC2956 RECOMMENDED FOR NEW DESIGNS Wake-Up Timer with Pushbutton Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3652
  • LT3652HV
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2554A-KIT

650mA Wireless Battery Charger Demonstration Kit

Product Details

DC2554A-KIT is a kit of the DC2556A transmitter, featuring LTC4125, the DC2555A-A/DC2555A-B receiver, featuring LT3652HV. The DC2555A-A/DC2555A-B receiver can charge a single Li-Ion battery at up to 650mA with an air gap of 3.0mm to 12.0mm between the transmit and receive coils. The DC2556A transmitter supports Optimum Power Search and Foreign Object Detection features via LTC4125.

eval board
DC1688A

LT3652HVEDD Demo Board | 17.7V to 34VIN, Buck 12V Lead Acid@2A, MPPC for Solar Power Input

Product Details

Demonstration circuit 1688A is a sealed-lead acid 2A battery charger for solar power applications featuring the LT3652HVEDD. The LT3652HV is a complete mid-power battery charger that can operate over a wide input voltage range. The charger employs a 3.3V battery voltage feedback reference that allows the voltage for charging to be adjusted up to 18V. The LT3652HV has an input voltage regulation loop which reduces charge current if the input falls below a programmed level, set with a resistor divider.


The circuit provides constant-current/constant-voltage charging with a maximum charge current of 2A that is programmed by a current sense resistor.



DC2554A-KIT
650mA Wireless Battery Charger Demonstration Kit
DC2554A-A-DC2554A-B Transmitter DC2554A-A-DC2554A-B Receiver
DC1688A
LT3652HVEDD Demo Board | 17.7V to 34VIN, Buck 12V Lead Acid@2A, MPPC for Solar Power Input
DC1688A Demo Board DC1688A Demo Board DC1688A Demo Board DC1688A Demo Board DC1688A - Schematic

Latest Discussions

Recently Viewed