LT3009

RECOMMENDED FOR NEW DESIGNS

3µA IQ, 20mA Low Dropout Linear Regulators

Viewing:

Part Details

  • Ultralow Quiescent Current: 3μA
  • Input Voltage Range: 1.6V to 20V
  • Output Current: 20mA
  • Dropout Voltage: 280mV
  • Adjustable Output (VADJ = VOUT(MIN) = 600mV)
  • Fixed Output Voltages: 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V
  • Output Tolerance: ±2% Over Load, Line and Temperature
  • Stable with Low ESR, Ceramic Output Capacitors (1μF minimum)
  • Shutdown Current: <1μA
  • Current Limit Protection
  • Reverse-Battery Protection
  • Thermal Limit Protection
  • 8-Lead SC70 and 2mm × 2mm DFN Packages
LT3009
3µA IQ, 20mA Low Dropout Linear Regulators
3.3V, 20mA Supply with Shutdown Dropout Voltage/Quiescent Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4412 RECOMMENDED FOR NEW DESIGNS Low Loss PowerPath Controller in ThinSOT
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Supervisory Circuits & Reset ICs 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1156A

LT3009EDC Demo Board | Micropower Low Dropout Linear Regulator, 1.6V ≤ VIN ≤ 20V, VOUT = 1.2V/1.5V/1.8V/2.0V/2.5V/3.3V/5V/Adjustable @ 20mA

Product Details

Demonstration circuit 1156A is an ultralow quiescent current and low dropout voltage linear regulator featuring the 20mA output current LT3009 in the  which comes in the 2mm × 2mm DFN package. The DC1156A has an input voltage range from 1.6V to 20V and has jumper-selectable output voltages of 1.2V, 1.5V, 1.8V, 2.0V, 2.5V, 3.3V, 5V or a user-defined value.


With the 3µA quiescent current of the LT3009, the DC1156A is ideal for supplying power to low current battery-powered systems, keep-alive power supply and remote monitoring utility meters and hotel door locks.

DC1156A
LT3009EDC Demo Board | Micropower Low Dropout Linear Regulator, 1.6V ≤ VIN ≤ 20V, VOUT = 1.2V/1.5V/1.8V/2.0V/2.5V/3.3V/5V/Adjustable @ 20mA
DC1156A - Schematic

Reference Designs

DK-DEV-5CEA7N Dev Kit
Altera Cyclone V E Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5CGTD9N Dev Kit
Altera Cyclone V GT FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Cyclone V E Development Kit
DK-DEV-5CEA7N Dev Kit
DK-DEV-5CEA7N Dev Kit LTC Parts List
DK-DEV-5CEA7N Block Diagram
DK-DEV-5CEA7N Dev Kit Schematic
DK-DEV-5CEA7N Power Tree
Altera Stratix V GX FPGA Development Kit
DK-DEV-5SGXEA7N Dev Kit
LTC Parts List
DK-DEV-5SGXEA7N Block Diagram
DK-DEV-5SGXEA7N Power Tree
DK-DEV-5SGXEA7N Power Tree No TI
Altera Cyclone V GT FPGA Development Kit
DK-DEV-5CGTD9N Dev Kit
DK-DEV-5CGTD9N Block Diagram
DK-DEV-5CGTD9N Power Tree
DK-DEV-5CGTD9N Power Tree No TI DDR Regulator
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Block Diagram
Stratix V Advanced Systems Development Board Power Tree

Latest Discussions

Recently Viewed