LT3008
LT3008 Series
RECOMMENDED FOR NEW DESIGNS3μA IQ, 20mA, 45V Low Dropout Linear Regulators
- Part Models
- 70
- 1ku List Price
- Starting From $1.87
Viewing:
Overview
- Ultralow Quiescent Current: 3μA
- Input Voltage Range: 2.0V to 45V
- Output Current: 20mA
- Dropout Voltage: 300mV
- Adjustable Output (VADJ = VOUT(MIN) = 600mV)
- Fixed Output Voltages: 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V
- Output Tolerance: ±2% Over Load, Line and Temperature
- Stable with Low ESR, Ceramic Output Capacitors (2.2μF Minimum)
- Shutdown Current: <1μA
- Current Limit Protection
- Reverse-Battery Protection
- Thermal Limit Protection
- TSOT-23 and 2mm × 2mm DFN Packages
The LT3008 series are micropower, low dropout voltage (LDO) linear regulators. The devices supply 20mA output current with a dropout voltage of 300mV. No-load quiescent current is 3μA. Ground pin current remains at less than 5% of output current as load increases. In shutdown, quiescent current is less than 1μA.
The LT3008 regulators optimize stability and transient response with low ESR ceramic capacitors, requiring a minimum of only 2.2μF. The regulators do not require the addition of ESR as is common with other regulators. Internal protection circuitry includes current limiting, thermal limiting, reverse-battery protection and reverse current protection.
The LT3008 series are ideal for applications that require moderate output drive capability coupled with ultralow standby power consumption. The device is available in fixed output voltages of 1.2V, 1.5V, 1.8V, 2.5V, 3.3V and 5V, and an adjustable version with an output voltage range of 0.6V to 44.5V. The LT3008 is available in the thermally enhanced 6-lead DFN and 8-lead TSOT-23 packages.
Applications
- Automotive
- Low Current Battery-Powered Systems
- Keep-Alive Power Supplies
- Remote Monitoring
- Utility Meters
- Low Power Industrial Applications
Documentation
Data Sheet 1
User Guide 1
Video 1
Brochure 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3008EDC#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-1.2#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-1.2#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-1.5#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-1.5#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-1.8#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-1.8#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-2.5#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-2.5#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-3.3#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-3.3#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-5#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008EDC-5#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008ETS8#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ETS8#TRPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-1.2#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-1.2#TRPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-1.5#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-1.5#TRPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-1.8#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-1.8#TRPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-2.5#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-2.5#TRPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-3.3#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-3.3#TRPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-5#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ETS8-5#TRPBF | 8-Lead SOT-23 | ||
| LT3008IDC#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-1.2#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-1.2#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-1.5#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-1.5#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-1.8#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-1.8#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-2.5#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-2.5#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-3.3#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-3.3#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-5#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008IDC-5#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3008ITS8#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ITS8#TRPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-1.2#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-1.2#TRPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-1.5#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-1.5#TRPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-1.8#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-1.8#TRPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-2.5#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-2.5#TRPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-3.3#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-3.3#TRPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-5#TRMPBF | 8-Lead SOT-23 | ||
| LT3008ITS8-5#TRPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8#TRMPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8#TRPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-1.2#TRMPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-1.2#TRPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-1.5#TRMPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-1.5#TRPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-1.8#TRMPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-1.8#TRPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-2.5#TRMPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-2.5#TRPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-3.3#TRMPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-3.3#TRPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-5#TRMPBF | 8-Lead SOT-23 | ||
| LT3008MPTS8-5#TRPBF | 8-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LT3008EDC#TRMPBF | PRODUCTION | |
| LT3008EDC#TRPBF | PRODUCTION | |
| LT3008EDC-5#TRMPBF | PRODUCTION | |
| LT3008EDC-5#TRPBF | PRODUCTION | |
| LT3008IDC-1.5#TRMPBF | PRODUCTION | |
| LT3008IDC-1.5#TRPBF | PRODUCTION | |
| LT3008IDC-1.8#TRMPBF | PRODUCTION | |
| LT3008IDC-1.8#TRPBF | PRODUCTION | |
| LT3008IDC-5#TRMPBF | PRODUCTION | |
| LT3008IDC-5#TRPBF | PRODUCTION | |
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LT3008EDC-1.2#TRMPBF | PRODUCTION | |
| LT3008EDC-1.2#TRPBF | PRODUCTION | |
| LT3008EDC-1.5#TRMPBF | PRODUCTION | |
| LT3008EDC-1.5#TRPBF | PRODUCTION | |
| LT3008EDC-1.8#TRMPBF | PRODUCTION | |
| LT3008EDC-1.8#TRPBF | PRODUCTION | |
| LT3008EDC-2.5#TRMPBF | PRODUCTION | |
| LT3008EDC-2.5#TRPBF | PRODUCTION | |
| LT3008IDC-1.2#TRMPBF | PRODUCTION | |
| LT3008IDC-1.2#TRPBF | PRODUCTION | |
| LT3008IDC-2.5#TRMPBF | PRODUCTION | |
| LT3008IDC-2.5#TRPBF | PRODUCTION | |
| LT3008IDC-3.3#TRMPBF | PRODUCTION | |
| LT3008IDC-3.3#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Ideal Diodes and PowerPath Controllers 3 | ||
| LTC2955 | RECOMMENDED FOR NEW DESIGNS | Pushbutton On/Off Controller with Automatic Turn-On |
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
| LTC4412HV | RECOMMENDED FOR NEW DESIGNS | 36V, Low Loss PowerPath™ Controller in ThinSOT |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT3007 Series | RECOMMENDED FOR NEW DESIGNS | 3μA IQ, 20mA, 45V Low Dropout Fault Tolerant Linear Regulators |
| LT3009 | RECOMMENDED FOR NEW DESIGNS | 3µA IQ, 20mA Low Dropout Linear Regulators |
Tools & Simulations
LTspice 3
- LT8610/LT3008-2.5 Demo Circuit - Ultralow Iq 2.5V, 3.3V Step-Down with LDO (3.8-27V to 3.3V @ 2.5A & 2.5 @ 20mA)
- LT3008 Demo Circuit - 3µA IQ, 20mA, 45V LDO Linear Regulator (45V to 3.3V @ 20mA)
- LTC2960 - Supervisory Circuits, LT3008 - LDO Linear Regulators
Models for the following parts are available in LTspice:
- LT3008
- LT3008-1.2
- LT3008-1.5
- LT3008-1.8
- LT3008-2.5
- LT3008-3.3
- LT3008-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.