ADXL346

PRODUCTION

3-Axis, ±2 g/±4 g/±8 g/±16 g Ultralow Power Digital Accelerometer

Part Models
3
1ku List Price
Starting From $2.87
Viewing:

Part Details

  • Ultralow power: as low as 23 μA in measurement mode and 0.2 μA in standby mode at VS = 2.6 V (typical)
  • Power consumption scales automatically with bandwidth
  • User-selectable resolution
    Fixed 10-bit resolution
    Full resolution, where resolution increases with g range, up to 13-bit resolution at ±16 g (maintaining 4 mg/LSB scale factor in all g ranges)
  • Single tap/double tap detection
  • Activity/inactivity monitoring
  • Freefall detection
  • Concurrent four- and six-position orientation detection
  • Supply and I/O voltage range:
  • 1.7 V to 2.75 V
  • SPI (3- and 4-wire) and I2C digital interfaces
  • Flexible interrupt modes mappable to either interrupt pin
  • See data sheet for additional features
ADXL346
3-Axis, ±2 g/±4 g/±8 g/±16 g Ultralow Power Digital Accelerometer
ADXL346 Functional Block Diagram ADXL346 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

ADXL345/6 Accelerometer FIFO Over-sampling Calculator

Open Tool

Evaluation Kits

eval board
EVAL-ADXL346-ISEB

ADXL346-ISEB Evaluation Board

Features and Benefits

  • Flexible inertial sensor evaluation platform
    • Single main board operates with interchangeable satellite boards
  • Separates DUT from controller for accurate environmental testing
  • Continuous stream to file data recording
  • Standard USB cable for power and communications
  • PC-based graphical user interface (GUI)
  • Fast, easy installation

Product Details

The iMEMS® ADXL346 inertial sensor evaluation system is an easy-to-use evaluation tool targeting bench or desktop characterization of Analog Devices, Inc., inertial sensor products. The system consists of the inertial sensor evaluation board (ISEB), or main board, and a satellite board for any Analog Devices inertial sensor product. The ISEB connects directly to a PC via an USB cable, with the USB connection providing both communications and power to the board. The ISEB is connected to the satellite board through a ribbon cable. This cable allows the satellite to be easily manipulated for testing or separately placed into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components.

The ISEB is an universal main board and is intended to be used with various satellites of Analog Devices inertial sensors, including analog and digital accelerometers, as well as gyroscopes. The different products are evaluated by means of separate GUIs that are customized for performance and characterization measurements relevant to the inertial sensor being evaluated.

The EVAL-ADXL346Z-M system contains the ISEB and the EVAL-ADXL346Z-S satellite. Also included is an USB A to Mini-B cable to connect the ISEB to a PC and an 18-inch, 20-pin ribbon cable to connect the ISEB to the satellite.

eval board
EVAL-ADXL346Z-DB

ADXL346 Datalogger / Development Board

Product Details

The ADXL346 Development Board is an easy-to-use tool designed to shorten application development time by providing a ready-to-use platform for data collection and firmware development.

The board is pre-configured as a datalogger that can be used to gather data for refining algorithms, tuning thresholds, and generally familiarizing oneself with accelerometer data. Powered by two AAA batteries, the board is completely untethered and integrates seamlessly into portable applications. Logged data is stored on a MicroSD memory card, providing essentially unlimited memory capacity and operating system versatility. Data is stored in a text (.txt) file, so no software installation is required to operate the board or read data. A 2GB MicroSD card and a USB MicroSD card reader are provided with the board.

Additionally, the board is fully programmable, providing a hardware platform on which firmware can be tested in parallel with development of application hardware. Communications and processing are performed by an ARM7-based ADuC7024 micro-controller, and firmware is written in C. A programming cable is provided with the board, and a development environment and header files are supplied on this page. Finally, the platform can be duplicated in the final application, having already been tested with the application firmware. Schematics and layout can be found under the Supporting Documentation tab and can be used freely in your application.

Note that this board is not configured to display real-time data. For real-time evaluation of the ADXL346, please refer to the Inertial Sensor Evaluation Board. For a simple ADXL346 Breakout Board, refer to the EVAL-ADXL346Z.

eval board
EVAL-ADXL346Z

ADXL346 Breakout Board

Product Details

The EVAL-ADXL346Z is a simple breakout board that enables easy connection of an ADXL346 into an existing system. The ADXL346 is a digital-output, 3-axis accelerometer whose low power consumption and built-in features make it ideal for use in a wide variety of applications. Due to its small size, the EVAL-ADXL346Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL346 in an existing system. Note that the ADXL346 must be communicated with digitally via SPI or I2C. No processor is included with the EVAL-ADXL346Z; firmware must be supplied externally by the user. For evaluation boards that include a processor, please see the EVAL-ADXL346Z-M and the ADXL346Z-DB.

eval board
EVAL-MST-ISEB

Real Time Eval System for Digital Output Sensor

Product Details

The iMEMS® Real Time Eval System is an easy-to-use evaluation tool targeting bench or desktop characterization of Analog Devices, Inc., inertial sensor products. The system consists of the inertial sensor evaluation board (ISEB), or main board, and a satellite board for any Analog Devices inertial sensor product. The ISEB connects directly to a PC via an USB cable, with the USB connection providing both communications and power to the board. The ISEB is connected to the satellite board through a ribbon cable. This cable allows the satellite to be easily manipulated for testing or separately placed into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components.

The ISEB is an universal main board and is intended to be used with various satellites of Analog Devices inertial sensors, including analog and digital accelerometers, as well as gyroscopes. The different products are evaluated by means of separate GUIs that are customized for performance and characterization measurements relevant to the inertial sensor being evaluated.

The EVAL-ADxZ-M system contains the ISEB and the EVAL-ADxZ-S satellite. Also included is an USB A to Mini-B cable to connect the ISEB to a PC and an 18-inch, 20-pin ribbon cable to connect the ISEB to the satellite.

Resources

Software

EVAL-ADXL346-ISEB
ADXL346-ISEB Evaluation Board
ADXL34x-ISEB Evaluation Board
EVAL-ADXL346Z-DB
ADXL346 Datalogger / Development Board
ADXL346 Development Board
EVAL-ADXL346Z
ADXL346 Breakout Board
ADXL346 Breakout Board
EVAL-MST-ISEB
Real Time Eval System for Digital Output Sensor
ADXL34x-ISEB Evaluation Board

Latest Discussions

Recently Viewed